(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SRC series box is a general-purpose cabinet with a stainless steel mirror finish.
[Features]
· A general-purpose cabinet with a stainless steel mirror finish.
· Stainless steel (SUS 304) is used as a material.
· The wooden board is anchored via the use of nut holders with minimal protruding screws.
· The ground terminal uses a brass screw.
· The door is supported by internal hinges. The simple door design ensures that the door does not protrude from the body surface
· A general-purpose cabinet with a stainless steel mirror finish. Depth: 120 mm / 160 mm.
Material | Stainless Steel | Protection function (environmentally resistant) | IP43 | Installation | For both indoor/outdoor use |
---|---|---|---|---|---|
Color | Mirror finish (no coating) | Door model | One door | Note | Material used: stainless steel (SUS304). |
Please check the type/dimensions/specifications of the part SRC12-23 in the SRC / SRC Series Stainless Steel Box series.
Part Number |
---|
SRC12-23S |
SRC12-24 |
SRC12-24S |
SRC12-33 |
SRC12-33S |
SRC12-34 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate |
---|---|---|---|---|---|---|---|---|---|
฿ 7,293.32 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 120 | Iron circuit board | ||
฿ 8,777.12 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 120 | Wooden circuit board | ||
฿ 8,777.12 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 120 | Iron circuit board | ||
฿ 9,549.25 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 120 | Wooden circuit board | ||
฿ 9,549.25 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 120 | Iron circuit board | ||
฿ 10,353.90 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 120 | Wooden circuit board |
How can we improve?
How can we improve?