1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RA_RAB・RA Series Control Panel Cabinet Depth: 160 mm

RA_RAB・RA Series Control Panel Cabinet Depth: 160 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,024.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RA_RAB16 series is a drainable control panel cabinet with which includes waterproof and dust proof sealing.*

[Features]
· A control panel cabinet with a water-draining structure and dust-proof and waterproof sealing.
· Can be connected left and right.
· A locking waterproof flat handle with superior functionality and design characteristics is used (Key No. N200).

 
Part Number
RA16-33
RA16-33C
RA16-34
RA16-34C
RA16-35
RA16-35C
RA16-43
RA16-43C
RA16-44
RA16-44C
RA16-45
RA16-45C
RA16-46
RA16-46C
RA16-47
RA16-47C
RA16-53
RA16-53C
RA16-54
RA16-54C
RA16-55
RA16-55C
RA16-56
RA16-56C
RA16-57
RA16-58
RA16-59
RA16-64
RA16-64C
RA16-65
RA16-65C
RA16-66
RA16-67
RA16-68
RA16-69
RA16-75-1
RA16-76-1
RA16-78-1
RA16-510
RA16-512
RA16-610
RA16-612
RA16-710-1
RA16-712-1
RAB16-33
RAB16-33C
RAB16-34
RAB16-34C
RAB16-35
RAB16-35C
RAB16-43
RAB16-43C
RAB16-44
RAB16-44C
RAB16-55
RAB16-55C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

฿ 6,309.22

ENCLOSURE 1 Piece(s) Same day -300300Iron circuit boardLight beige paint (5Y7/1)

฿ 6,024.77

ENCLOSURE 1 Piece(s) 5 Day(s) 10300300Iron circuit boardCream coating(2.5Y9/1)

฿ 6,976.69

ENCLOSURE 1 Piece(s) 7 Day(s) -300400Iron circuit boardLight beige paint (5Y7/1)

฿ 6,151.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400Iron circuit boardCream coating(2.5Y9/1)

฿ 7,987.33

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500Iron circuit boardLight beige paint (5Y7/1)

฿ 7,987.33

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500Iron circuit boardCream coating(2.5Y9/1)

฿ 6,151.75

ENCLOSURE 1 Piece(s) 5 Day(s) -400300Iron circuit boardLight beige paint (5Y7/1)

฿ 6,151.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Iron circuit boardCream coating(2.5Y9/1)

฿ 8,155.74

ENCLOSURE 1 Piece(s) 5 Day(s) -400400Iron circuit boardLight beige paint (5Y7/1)

฿ 8,774.96

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400Iron circuit boardCream coating(2.5Y9/1)

฿ 10,188.86

ENCLOSURE 1 Piece(s) 5 Day(s) -400500Iron circuit boardLight beige paint (5Y7/1)

฿ 10,188.86

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500Iron circuit boardCream coating(2.5Y9/1)

฿ 12,283.43

ENCLOSURE 1 Piece(s) 8 Day(s) -400600Iron circuit boardLight beige paint (5Y7/1)

฿ 12,283.43

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600Iron circuit boardCream coating(2.5Y9/1)

฿ 12,180.25

ENCLOSURE 1 Piece(s) 60 Day(s) 10400700Iron circuit boardLight beige paint (5Y7/1)

฿ 12,192.90

ENCLOSURE 1 Piece(s) 9 Day(s) 10400700Iron circuit boardCream coating(2.5Y9/1)

฿ 9,075.79

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300Iron circuit boardLight beige paint (5Y7/1)

฿ 9,075.79

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300Iron circuit boardCream coating(2.5Y9/1)

฿ 10,188.86

ENCLOSURE 1 Piece(s) 7 Day(s) -500400Iron circuit boardLight beige paint (5Y7/1)

฿ 10,188.86

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400Iron circuit boardCream coating(2.5Y9/1)

฿ 11,032.08

ENCLOSURE 1 Piece(s) 60 Day(s) 10500500Iron circuit boardLight beige paint (5Y7/1)

฿ 11,521.93

ENCLOSURE 1 Piece(s) 15 Day(s) 10500500Iron circuit boardCream coating(2.5Y9/1)

฿ 12,484.58

ENCLOSURE 1 Piece(s) 60 Day(s) 10500600Iron circuit boardLight beige paint (5Y7/1)

฿ 12,192.90

ENCLOSURE 1 Piece(s) 9 Day(s) 10500600Iron circuit boardCream coating(2.5Y9/1)

฿ 14,476.58

ENCLOSURE 1 Piece(s) 60 Day(s) 10500700Iron circuit boardLight beige paint (5Y7/1)

฿ 16,046.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10500800Iron circuit boardLight beige paint (5Y7/1)

฿ 17,658.25

ENCLOSURE 1 Piece(s) 60 Day(s) 10500900Iron circuit boardLight beige paint (5Y7/1)

฿ 12,634.29

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400Iron circuit boardLight beige paint (5Y7/1)

฿ 12,634.29

ENCLOSURE 1 Piece(s) 7 Day(s) 10600400Iron circuit boardCream coating(2.5Y9/1)

฿ 17,800.00

ENCLOSURE 1 Piece(s) 14 Day(s) 10600500Iron circuit boardLight beige paint (5Y7/1)

฿ 11,787.10

ENCLOSURE 1 Piece(s) 9 Day(s) 10600500Iron circuit boardCream coating(2.5Y9/1)

฿ 15,299.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10600600Iron circuit boardLight beige paint (5Y7/1)

฿ 16,046.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10600700Iron circuit boardLight beige paint (5Y7/1)

฿ 17,658.25

ENCLOSURE 1 Piece(s) 60 Day(s) 10600800Iron circuit boardLight beige paint (5Y7/1)

฿ 18,861.75

ENCLOSURE 1 Piece(s) 60 Day(s) 10600900Iron circuit boardLight beige paint (5Y7/1)

฿ 15,299.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10700500Iron circuit boardLight beige paint (5Y7/1)

฿ 16,046.67

ENCLOSURE 1 Piece(s) 60 Day(s) 10700600Iron circuit boardLight beige paint (5Y7/1)

฿ 18,481.33

ENCLOSURE 1 Piece(s) 60 Day(s) 10700800Iron circuit boardLight beige paint (5Y7/1)

฿ 19,304.42

ENCLOSURE 1 Piece(s) 60 Day(s) 105001000Iron circuit boardLight beige paint (5Y7/1)

฿ 21,310.25

ENCLOSURE 1 Piece(s) 60 Day(s) 105001200Iron circuit boardLight beige paint (5Y7/1)

฿ 20,051.42

ENCLOSURE 1 Piece(s) 60 Day(s) 106001000Iron circuit boardLight beige paint (5Y7/1)

฿ 23,018.67

ENCLOSURE 1 Piece(s) 60 Day(s) 106001200Iron circuit boardLight beige paint (5Y7/1)

฿ 20,051.42

ENCLOSURE 1 Piece(s) 60 Day(s) 107001000Iron circuit boardLight beige paint (5Y7/1)

฿ 24,111.50

ENCLOSURE 1 Piece(s) 60 Day(s) 107001200Iron circuit boardLight beige paint (5Y7/1)

฿ 6,024.77

ENCLOSURE 1 Piece(s) 7 Day(s) 10300300Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,024.77

ENCLOSURE 1 Piece(s) 7 Day(s) 10300300Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,151.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,151.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400Wooden circuit boardCream coating(2.5Y9/1)

฿ 7,801.37

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500Wooden circuit boardLight beige paint (5Y7/1)

฿ 7,801.37

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,151.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,151.75

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,573.50

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,573.50

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400Wooden circuit boardCream coating(2.5Y9/1)

฿ 12,004.49

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500Wooden circuit boardLight beige paint (5Y7/1)

฿ 12,004.49

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500Wooden circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 160 Material Iron Protection function (environmentally resistant) IP54
Installation For both indoor/outdoor use Door model One door IP supplementary information Category 2
Note Can be connected left and right.