(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PTM-BBF series box is a plastic broadband box for compact storage of FTTH communications equipment.
[Features]
· A semi-buried plastic communication box able to make installation spaces more compact.
· Compact storage of telecommunication equipment, optical connection boxes, HUBs, distributors, and telephone terminals for collective housing buildings or a single unit home.
▪ Enables neat storage of communications equipment and Internet wiring.
▪ The structure is even more compact thanks to space saving achieved through the use of a three-unit structure.
· Semi-embedded for minimal protrusion from wall surfaces.
· The front/middle units are hinged opening/closing types for easy mounting and maintenance.
· An environmentally friendly model that utilizes biomass plastic (polylactic acid) and a styrene-based resin model are available.
Part Number |
---|
PTM8-353BBF |
PTM8-353BBFW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Note |
---|---|---|---|---|---|---|---|
฿ 5,346.94 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | FTTH wiring and communication equipment can be neatly stored! 3 roller outlets implemented | ||
฿ 6,048.39 | ENCLOSURE | 1 Piece(s) | 13 Day(s) | 10 | The wiring and communication equipment for FTTH can be neatly stored! 2 roller outlets implemented |
Loading...
Dimension width W(mm) | 350 | Dimension vertical H(mm) | 300 | Dimension depth D(mm) | 80 |
---|---|---|---|---|---|
Material | Styrene resin | Protection function (environmentally resistant) | IP2X | Intermediate plate | Iron circuit board |
Installation | Indoor | Color | White color (N9.5) | Protective structure notes | Underside surface wiring holes excluded |
How can we improve?
How can we improve?