(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PL-C_PLS-C is a new transparent door model.
[Features]
• Transparent PL plug box series door.Transparent door allows for internal devices to be observed.
▪ Highly airtight IP65 for good dust proof, and waterproof performance.
Material | Iron | Protection function (environmentally resistant) | IP65 | Installation | Outdoors |
---|---|---|---|---|---|
Features | uses halogen-free flame-retardant resin | Color | Body: Light beige (5Y7/1) / Door: Light smoke color | Door model | One door |
Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. |
Please check the type/dimensions/specifications of the part PL16-35CA in the PL-C_PLS-C・PL Series Transparent Door Plastic Box (Waterproof and Dust Proof Construction) series.
Part Number |
---|
PL16-23CA |
PL16-33CA |
PL16-34CA |
PL16-43CA |
PL16-54CA |
PL20-24CA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate |
---|---|---|---|---|---|---|---|---|---|
฿ 5,228.25 | 1 Piece(s) | 5 Day(s) | 10 | 200 | 300 | 165 | Wooden circuit board | ||
฿ 5,635.68 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 165 | Wooden circuit board | ||
฿ 7,114.95 | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 165 | Wooden circuit board | ||
฿ 6,766.10 | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 165 | Wooden circuit board | ||
฿ 11,974.13 | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | 165 | Wooden circuit board | ||
฿ 7,172.38 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 200 | Wooden circuit board |
How can we improve?
How can we improve?