(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PCS series uses FIBOX PC + PBT resins for high performance.
[Features]
- High IP/oil proof pushbutton plastic box.
- Made from plastic, so no cabinet grounding is necessary.
- Uses oil- and chemical- resistant PC + PBT resin.
- Has passed JISC0920 Appendix 1 oil proof protection grade "F".
- Can be used even near machinery from which oil and the like splashes. (Qualifies for protective grade IP66/67F.) *Uses PC + PBT resin for high durability.
- Impact performance has passed IEC62262 IK07.
- Has approximately double the shock resistance of ABS resin (per a physical property values comparison).
- Uses flame retardant resin. Has obtained a grade of 5VA (the highest grade) in UL94 combustibility testing.
Part Number |
---|
PCS7-0811 |
PCS7-0814 |
PCS7-0817 |
PCS7-0823 |
PCS-1H22 |
PCS-1H30 |
PCS-2H22 |
PCS-2H30 |
PCS-3H22 |
PCS-3H30 |
PCS-4H22 |
PCS-4H30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension vertical H (mm) | Hole dimensions |
---|---|---|---|---|---|---|---|---|
฿ 557.60 | ENCLOSURE | 1 Piece(s) | 1 Day(s) | 10 | 110 | Without Hole Drilling | ||
฿ 1,195.00 ฿ 649.12 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 140 | Without Hole Drilling | ||
฿ 1,087.96 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 170 | Without Hole Drilling | ||
฿ 1,537.83 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 230 | Without Hole Drilling | ||
฿ 701.92 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 110 | φ 22 × 1 | ||
฿ 686.00 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 110 | φ 30 × 1 | ||
฿ 890.27 | ENCLOSURE | 1 Piece(s) | 10 Day(s) | 10 | 140 | φ 22 × 2 | ||
฿ 853.32 | ENCLOSURE | 1 Piece(s) | 10 Day(s) | 10 | 140 | φ 30 × 2 | ||
฿ 1,144.12 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 170 | φ 22 × 3 | ||
฿ 1,087.96 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 170 | φ 30 × 3 | ||
฿ 1,691.00 | ENCLOSURE | 1 Piece(s) | 10 Day(s) | 10 | 230 | φ 22 × 4 | ||
฿ 1,535.50 | ENCLOSURE | 1 Piece(s) | 60 Day(s) | 10 | 230 | φ 30 × 4 |
Loading...
Dimension width W(mm) | 80 | Dimension depth D(mm) | 65 | Material | Reinforced PBT |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP66/67F | Intermediate plate | Without Circuit Board | Installation | Outdoors |
Color | Light beige (5Y7/1) | Door model | Screw-fastened type (made of resin) | Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. |
Protective structure notes | Excluding drilled element |
How can we improve?
How can we improve?