(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PBE series has a FIBOX-made waterproof and dust proof design. Lightweight, strong, compact box.
[Features]
▪ FIBOX Co., Ltd.
· A light strong compact plastic box with a dust proof and waterproof design.
· Features a highly safe double insulation structure.
· Suitable for depth control panels, relay panels and terminal panels.
· An installation hole is provided outside the sealing, so installation can be performed without machining the body.
Part Number |
---|
PBE5-0812 |
PBE6-1212 |
PBE8-1520 |
PBE9-0816 |
PBE9-1625 |
PBE9-2330 |
PBE12-1625 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,153.72 | ENCLOSURE | 1 Piece(s) | Same day | 80 | 120 | 55 | ||
฿ 2,676.32 ฿ 1,619.44 | ENCLOSURE | 1 Piece(s) | Same day | 120 | 122 | 65 | ||
฿ 4,052.73 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 151 | 201 | 80 | ||
฿ 2,568.46 | ENCLOSURE | 1 Piece(s) | Available | 5 Day(s) | 80 | 160 | 95 | |
฿ 4,611.82 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 160 | 250 | 90 | ||
฿ 7,348.77 | ENCLOSURE | 1 Piece(s) | Available | 6 Day(s) | 230 | 300 | 87 | |
฿ 5,823.83 ฿ 3,494.88 | ENCLOSURE | 1 Piece(s) | Same day | 160 | 250 | 125 |
Loading...
Type | Control Box | Material | PC Plastic | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
Intermediate plate | Iron circuit board | Installation | Indoor | Color | Cover: transparent / Body: gray (2.5BP9/2 approx.) |
How can we improve?
How can we improve?