1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Box, PBC / Hinged Polycarbonate Box With Color Cover

Plastic Box, PBC / Hinged Polycarbonate Box With Color Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,604.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PBC-G series features a FIBOX-made waterproof and dust proof design. Suitable for use as a control box, electronic equipment storage box, or terminal box.

[Features]
▪ FIBOX Co., Ltd.
· A light strong compact plastic box with dust proof and waterproof construction.
· Can be used as a control box, electronic device storage box, and terminal box.
· Monitoring of internal equipment is easy thanks to hinged opening and closing design.

Part Number
PBC18-3020G
PBC20-4050G
PBC20-5040G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 5,604.68

ENCLOSURE 1 Piece(s) 7 Day(s) 300198182

฿ 13,262.54

ENCLOSURE 1 Piece(s) 7 Day(s) 400500202

฿ 13,262.54

ENCLOSURE 1 Piece(s) 7 Day(s) 500400202

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP65 Intermediate plate Iron circuit board
Installation Outdoors Color Gray color Door model Hinged Type (made of resin)
Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.