1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OR_ORB / Outdoor Control Panel Cabinet Depth 120 mm (ORB12-56C)

ENCLOSURE

OR_ORB / Outdoor Control Panel Cabinet Depth 120 mm (ORB12-56C)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

OR-ORB12 series is an outdoor control panel cabinet with a drainage mechanism and waterproof and dust proof sealing.

[Features]
· An outdoor control panel cabinet with a drainage mechanism and waterproof and dust proof sealing.
· A locking waterproof flat handle is used (Key No. N200).
· Cabinets with a wooden base and depths of 120mm, 160mm and 200mm are available as standard inventory.
· Can also be used as an outdoor panel cabinet.

Part Number
ORB12-56C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

฿ 14,192.04

ENCLOSURE 1 Piece(s) 6 Day(s) 10500600Wooden circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 120 Material Iron Protection function (environmentally resistant) IP44
Installation Outdoors Door model One door Note A locking waterproof flat handle is used. (Key No. N200)
Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.