1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Plastic Box, OPK-CA, Weatherproof Plastic Box With Key, Translucent Door (Roof) Included (Part Number)

Plastic Box, OPK-CA, Weatherproof Plastic Box With Key, Translucent Door (Roof) Included
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 875.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Translucent door model of weatherproof plastic box with key (OPK-A).

[Features]
- Plastic box (OP) with key.
· Equipped with a roof for use outdoors.
· Locking is supported using am N200 cylinder lock.
· A soft R shaped design widely supports electronic facilities, communications applications, etc.
· The main unit is made of plastic, and therefore is lightweight with no concern for rust caused by salt damage.
- Three colors are available: white-gray, beige, and dark brown.
- Includes knockout for wiring of all models.

 
Part Number
OPK12-1525CA
OPK12-2525CA
OPK14-23CA
OPK14-33CA
OPK16-44CA
OPK16-235CASALE
OPK16-254CA
OPK16-353CA
OPK18-35CA
OPK18-43CA
OPK18-54CA
OPK20-45CA
OPK20-46CA
OPK20-65CA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 875.47

HEAT MEASURES LOUVER 1 Piece(s) 5 Day(s) 10150250120

฿ 1,097.11

PLASTIC ENCLOSURE 1 Piece(s) 7 Day(s) 10250250120

฿ 1,166.73

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) 10200300140

฿ 1,385.01

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 10300300140

฿ 3,362.39

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) -400400160

฿ 1,604.30

฿ 871.30

PLASTIC ENCLOSURE 1 Piece(s) Same day 10200350160

฿ 1,996.98

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) 10250400160

฿ 2,333.24

PLASTIC ENCLOSURE 1 Piece(s) 7 Day(s) -350300160

฿ 3,997.32

PLASTIC ENCLOSURE 1 Piece(s) 7 Day(s) -300500180

฿ 2,917.27

PLASTIC ENCLOSURE 1 Piece(s) 7 Day(s) 10400300180

฿ 4,185.09

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) 10500400180

฿ 4,939.08

PLASTIC ENCLOSURE 1 Piece(s) 5 Day(s) 10400500200

฿ 5,832.63

PLASTIC ENCLOSURE 1 Piece(s) 7 Day(s) -400600200

฿ 6,581.05

PLASTIC ENCLOSURE 1 Piece(s) 8 Day(s) -600500200

Loading...

  1. 1

Basic Information

Material AAS Resin Protection function (environmentally resistant) IP44 Intermediate plate Wooden circuit board
Installation Outdoors Color N white-gray color (N8.5) Door model Single Door (made of resin)
Height dimension (supplementary notes) Please make sure you check the summary-outline for height specifications as a roof is included.