(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A meter box developed for concealed wiring with quality design and workability.
[Features]
· Concealed wiring enables neat, clean construction.
· 5 types of color variation are available, designed to coordinate with building exteriors.
· An outdoor meter box designed to keep out rainwater, insects, birds, etc.
Dimension depth D(mm) | 190 | Material | PC+ABS resin | Protection function (environmentally resistant) | IP33D |
---|---|---|---|---|---|
Intermediate plate | Without Circuit Board | Installation | Outdoors | Note | A total of 5 colors are available to specifically meet the design and color tone requirements of your home. You can select the color which best matches your requirements. |
Please check the type/dimensions/specifications of the part MBC-131K in the MBC / Meter Box (For Concealed Wiring) series.
Part Number |
---|
MBC-131BR |
MBC-131DB |
MBC-131LB |
MBC-131WG |
MBC-331BRA |
MBC-331DBA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Color |
---|---|---|---|---|---|---|---|---|
฿ 2,590.99 | 1 Piece(s) | 7 Day(s) | 10 | 230 | 370 | Brown (5YR3/2) | ||
฿ 2,590.99 | 1 Piece(s) | 7 Day(s) | 10 | 230 | 370 | Dark Brown (10YR3/2) | ||
฿ 2,590.99 | 1 Piece(s) | 7 Day(s) | 10 | 230 | 370 | Light beige (5Y7/1) | ||
฿ 2,590.99 | 1 Piece(s) | 7 Day(s) | 10 | 230 | 370 | N White Gray (N8.5) | ||
฿ 3,145.43 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 410 | Brown (5YR3/2) | ||
฿ 3,145.43 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 410 | Dark Brown (10YR3/2) |
How can we improve?
How can we improve?