1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-A / Independent Control Panel Cabinet Depth: 350 mm

ENCLOSURE

E-A / Independent Control Panel Cabinet Depth: 350 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,333.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

E-A35 series is a self-controlled cabinet available in a wide selection of models.

[Features]
▪ We have [E-A] with base, and [E-A-N] without base in stock.
· A locking waterproof flat handle with superior functionality and design characteristics is used.
· Weld nuts are attached to the back surface of the door and the side surface of the body, so attaching the wiring and equipment is convenient. (There are no weld nuts on the body side surface at a depth of 250.)
· Lighting panels can be attached to the ceiling.
· The body side surface includes a wiring support rail making wiring work easy to perform (excluding depth of 250).
● It features a very handy, practical drawing holder made of steel.

 
Part Number
E35-1016A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Protection function (environmentally resistant) Color Door model IP supplementary information

฿ 43,333.33

ENCLOSURE 1 Piece(s) 60 Day(s) 101000IP4XLight beige paint (5Y7/1)Both doorsNA

Loading...

  1. 1

Basic Information

Dimension vertical H(mm) 1600 Dimension depth D(mm) 350 Material Iron
Intermediate plate Iron circuit board Installation Indoor Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a base / eye bolt are included.

Please check the type/dimensions/specifications of the part E35-1016A in the E-A / Independent Control Panel Cabinet Depth: 350 mm series.

Products with similar specification

Part Number
E35-716A
E35-916AC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Protection function (environmentally resistant) Color Door model IP supplementary information

฿ 51,950.00

1 Piece(s) 7 Day(s) 10700IP5XLight beige paint (5Y7/1)One doorCategory 2

฿ 75,500.00

1 Piece(s) Quote 10900IP5XCream coating(2.5Y9/1)One doorCategory 2