CN・CN Series Box (Waterproof / Dustproof Design)

Brand :
NITTO KOGYO

Caution

    Product Description

    CN series is a screw-on door series airtight cabinet.

    [Features]
    · A screw-on door series airtight cabinet.
    ▪ High airtight performance equivalent to IP66.
    · The door is fastened by screws on one side and hinged on the other side.
    · The door set screws are placed in the corners, giving the door a wide range of use.
    · A simple design with no protruding screw heads on the surface of the door.
    · The door screws are structured to prevent them from falling out.
    · Use of urethane foam sealing with no joints that does not readily peel provides high airtightness and maintains stability.
    · By masking the sealing, the color of the cabinet can be changed with a baked finish that will not peel off.
    · An environmentally friendly powder coating is utilized for excellent durability.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CN8-252C | CN・CN Series Box (Waterproof / Dustproof Design) | NITTO KOGYO | MISUMI Thailand