(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CL series box is a corner handle design airtight cabinet.
[Features]
· A corner handle design airtight cabinet. IP65 equivalent airtight performance.
· The corner handle provides a strong seal with simple open/close operation and locking via a padlock is also supported.
· By positioning the handle on the corner of the door, the design has been simplified. This allows for greater utilization of the door surface.
· Use of urethane foam sealing with no joints that does not readily peel provides high airtightness and maintains stability.
· By masking the sealing, the color of the cabinet can be changed with a baked finish that will not peel off.
· An environmentally friendly powder coating is utilized for its excellent durability.
Material | Iron | Protection function (environmentally resistant) | IP65 | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Indoor | Door model | One door | Note | Achieves a high degree of airtightness (IP65). |
Please check the type/dimensions/specifications of the part CL8-22 in the CL・CL Series Box (Waterproof / Dustproof Design) series.
Part Number |
---|
CL12-152C |
CL12-153 |
CL12-153C |
CL8-22C |
CL8-23 |
CL8-23C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 3,067.84 | 1 Piece(s) | Available | 5 Day(s) | 10 | 150 | 200 | 120 | Cream coating(2.5Y9/1) | |
฿ 3,740.71 | 1 Piece(s) | 7 Day(s) | - | 150 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 3,740.71 | 1 Piece(s) | 7 Day(s) | 10 | 150 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 3,344.61 | 1 Piece(s) | 5 Day(s) | 10 | 200 | 200 | 80 | Cream coating(2.5Y9/1) | ||
฿ 3,771.70 | 1 Piece(s) | 5 Day(s) | 10 | 200 | 300 | 80 | Light beige paint (5Y7/1) | ||
฿ 3,771.70 | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 80 | Cream coating(2.5Y9/1) |
How can we improve?
How can we improve?