(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Improved workability and ease of use with a number of different variations. Positioning of the ground terminal at the front simplifies ground terminal wiring work.
[Features] · A large amount of space is available for forming mounting holes on the back side of the cabinet.
· The external appearance has been simplified by utilizing internal hinges to secure the base plate with minimal protruding screws.
[Materials] Box: Steel, Handle: Snap Latch (Stainless Steel), Base Panel: Steel
[Specifications] (Panel Thickness) Door: 1.6 mm, Body: 1.2 mm
Door Opening/Closing: Single-Opening
Bidirectional wiring is supported.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,283.87 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 200 | 200 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,283.87 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 200 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,806.45 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,993.45 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 3,509.68 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 120 | Light beige paint (5Y7/1) | ||
฿ 3,732.98 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 200 | 400 | 120 | Cream coating(2.5Y9/1) | ||
฿ 3,145.76 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 200 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,806.45 ฿ 1,701.55 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 200 | 120 | Cream coating(2.5Y9/1) | ||
฿ 3,718.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 3,734.84 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 4,437.46 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 120 | Light beige paint (5Y7/1) | ||
฿ 4,380.00 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 300 | 400 | 120 | Cream coating(2.5Y9/1) | ||
฿ 4,313.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 400 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 4,380.00 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 5,516.83 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 400 | 120 | Light beige paint (5Y7/1) | ||
฿ 5,516.83 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 400 | 400 | 120 | Cream coating(2.5Y9/1) | ||
฿ 5,516.83 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 500 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 4,896.13 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 500 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,429.75 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 150 | 250 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,532.70 | ENCLOSURE | 1 Piece(s) | Same day | - | 150 | 250 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,281.67 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 150 | 200 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,212.90 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 150 | 200 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,703.39 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 150 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,786.67 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 150 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,401.78 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 200 | 150 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,469.21 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 200 | 150 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,798.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 200 | 250 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,670.97 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 200 | 250 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,948.39 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 250 | 120 | Light beige paint (5Y7/1) | ||
฿ 3,181.67 | ENCLOSURE | 1 Piece(s) | 30 Day(s) | 10 | 250 | 250 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,798.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 200 | 120 | Light beige paint (5Y7/1) | ||
฿ 2,670.97 ฿ 1,793.56 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 200 | 120 | Cream coating(2.5Y9/1) | ||
฿ 3,258.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 300 | 120 | Light beige paint (5Y7/1) | ||
฿ 3,154.19 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 300 | 120 | Cream coating(2.5Y9/1) | ||
฿ 3,258.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 250 | 120 | Light beige paint (5Y7/1) | ||
฿ 3,421.59 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 250 | 120 | Cream coating(2.5Y9/1) | ||
฿ 2,683.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 200 | 200 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,529.03 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 200 | 200 | 160 | Cream coating(2.5Y9/1) | ||
฿ 2,806.45 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 200 | 300 | 160 | Light beige paint (5Y7/1) | ||
฿ 3,115.74 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 200 | 300 | 160 | Cream coating(2.5Y9/1) | ||
฿ 3,802.54 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 160 | Light beige paint (5Y7/1) | ||
฿ 3,734.84 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 200 | 400 | 160 | Cream coating(2.5Y9/1) | ||
฿ 4,380.00 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 200 | 500 | 160 | Light beige paint (5Y7/1) | ||
฿ 4,380.00 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 500 | 160 | Cream coating(2.5Y9/1) | ||
฿ 2,806.45 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 200 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,806.45 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 200 | 160 | Cream coating(2.5Y9/1) | ||
฿ 3,863.84 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 300 | 160 | Light beige paint (5Y7/1) | ||
฿ 3,509.68 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 160 | Cream coating(2.5Y9/1) | ||
฿ 4,408.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 400 | 160 | Light beige paint (5Y7/1) | ||
฿ 4,437.46 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 160 | Cream coating(2.5Y9/1) | ||
฿ 5,516.83 | ENCLOSURE | 1 Piece(s) | Same day | - | 300 | 500 | 160 | Light beige paint (5Y7/1) | ||
฿ 5,516.83 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 300 | 500 | 160 | Cream coating(2.5Y9/1) | ||
฿ 4,408.33 | ENCLOSURE | 1 Piece(s) | 30 Day(s) | 10 | 400 | 300 | 160 | Light beige paint (5Y7/1) | ||
฿ 4,437.46 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 160 | Cream coating(2.5Y9/1) | ||
฿ 5,233.33 | ENCLOSURE | 1 Piece(s) | 30 Day(s) | 10 | 400 | 400 | 160 | Light beige paint (5Y7/1) | ||
฿ 5,516.83 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 400 | 400 | 160 | Cream coating(2.5Y9/1) | ||
฿ 5,941.67 | ENCLOSURE | 1 Piece(s) | Same day | - | 400 | 500 | 160 | Light beige paint (5Y7/1) | ||
฿ 5,605.81 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | - | 400 | 500 | 160 | Cream coating(2.5Y9/1) | ||
฿ 5,530.17 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 500 | 300 | 160 | Light beige paint (5Y7/1) | ||
฿ 5,516.83 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 300 | 160 | Cream coating(2.5Y9/1) | ||
฿ 5,941.67 | ENCLOSURE | 1 Piece(s) | Same day | - | 500 | 400 | 160 | Light beige paint (5Y7/1) | ||
฿ 6,215.24 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | - | 500 | 400 | 160 | Cream coating(2.5Y9/1) | ||
฿ 7,530.94 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 500 | 500 | 160 | Light beige paint (5Y7/1) | ||
฿ 7,943.75 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 500 | 500 | 160 | Cream coating(2.5Y9/1) | ||
฿ 8,566.52 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 600 | 500 | 160 | Light beige paint (5Y7/1) | ||
฿ 8,566.52 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 600 | 500 | 160 | Cream coating(2.5Y9/1) | ||
฿ 2,490.32 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 150 | 250 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,751.65 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 150 | 250 | 160 | Cream coating(2.5Y9/1) | ||
฿ 2,453.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 150 | 200 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,532.70 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 150 | 200 | 160 | Cream coating(2.5Y9/1) | ||
฿ 2,977.15 ฿ 1,623.14 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 150 | 300 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,532.70 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 150 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,474.73 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 200 | 150 | 160 | Cream coating(2.5Y9/1) | ||
฿ 2,852.03 | ENCLOSURE | 1 Piece(s) | 30 Day(s) | 10 | 200 | 250 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,670.97 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 200 | 250 | 160 | Cream coating(2.5Y9/1) | ||
฿ 3,143.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 250 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,948.39 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 250 | 160 | Cream coating(2.5Y9/1) | ||
฿ 2,798.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 200 | 160 | Light beige paint (5Y7/1) | ||
฿ 2,901.81 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 200 | 160 | Cream coating(2.5Y9/1) | ||
฿ 3,718.33 | ENCLOSURE | 1 Piece(s) | 30 Day(s) | 10 | 250 | 350 | 160 | Light beige paint (5Y7/1) | ||
฿ 3,734.84 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | - | 250 | 350 | 160 | Cream coating(2.5Y9/1) | ||
฿ 3,258.33 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 250 | 300 | 160 | Light beige paint (5Y7/1) | ||
฿ 3,421.59 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 250 | 300 | 160 | Cream coating(2.5Y9/1) | ||
฿ 3,161.29 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 250 | 160 | Light beige paint (5Y7/1) | ||
฿ 3,154.19 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 250 | 160 | Cream coating(2.5Y9/1) | ||
฿ 4,000.00 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 300 | 350 | 160 | Light beige paint (5Y7/1) | ||
฿ 4,437.46 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 300 | 350 | 160 | Cream coating(2.5Y9/1) | ||
฿ 4,178.33 | ENCLOSURE | 1 Piece(s) | 2 Day(s) | 10 | 350 | 250 | 160 | Light beige paint (5Y7/1) | ||
฿ 4,302.23 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 350 | 250 | 160 | Cream coating(2.5Y9/1) | ||
฿ 4,283.87 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 350 | 350 | 160 | Light beige paint (5Y7/1) |
Loading...
Material | Iron | Protection function (environmentally resistant) | IP4X | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Indoor | Door model | One door | Note | Features a sleek design which employs a new type of snap latch offering superior ease of use. |
How can we improve?
How can we improve?