1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CF・CF Series Box (Waterproof / Dustproof Design)

CF・CF Series Box (Waterproof / Dustproof Design)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 2,629.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CF series is an airtight cabinet that is secured in four places by screws.

[Features]
· Airtight cabinet that is secured in four places by screws.
▪ High airtight performance equivalent to IP66.
· The cover securing screws are placed in the corners, giving the door a wide range of use.
· A simple design with no protruding screw heads on the surface of the door.
· The cover screws are structured to prevent them from falling out.
· Use of urethane foam sealing with no joints that does not readily peel provides high airtightness and maintains stability.
· By masking the sealing, the color of the cabinet can be changed with a baked finish that will not peel off.
· An environmentally friendly powder coating is utilized for excellent durability.

 
Part Number
CF8-22
CF8-22C
CF8-23
CF8-23C
CF8-24
CF8-24C
CF8-32SALE
CF8-32C
CF8-33
CF8-33C
CF8-1515
CF8-1515C
CF8-152
CF8-1525
CF8-1525C
CF8-152C
CF8-153
CF8-153CSALE
CF8-225
CF8-225C
CF8-2525
CF8-2525C
CF8-253
CF8-253C
CF8-315
CF8-315C
CF12-22
CF12-22C
CF12-23
CF12-23C
CF12-24
CF12-24C
CF12-25
CF12-25C
CF12-32
CF12-32C
CF12-33
CF12-33C
CF12-34
CF12-34C
CF12-35
CF12-35C
CF12-42
CF12-42C
CF12-43SALE
CF12-43C
CF12-44
CF12-44C
CF12-45
CF12-45C
CF12-53
CF12-53C
CF12-55
CF12-55C
CF12-1515
CF12-1515C
CF12-152
CF12-1525
CF12-1525C
CF12-152C
CF12-153
CF12-153C
CF12-154SALE
CF12-154C
CF12-225
CF12-225C
CF12-252SALE
CF12-2525SALE
CF12-2525C
CF12-252C
CF12-253
CF12-253C
CF12-315
CF12-315C
CF12-325
CF12-325C
CF12-3525
CF12-3525C
CF16-22
CF16-22C
CF16-23
CF16-23C
CF16-32
CF16-32C
CF16-33
CF16-33C
CF16-34
CF16-34C
CF16-43
CF16-43C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

฿ 3,354.58

ENCLOSURE 1 Piece(s) 60 Day(s) 1020020080Light beige paint (5Y7/1)

฿ 3,329.12

ENCLOSURE 1 Piece(s) 7 Day(s) 1020020080Cream coating(2.5Y9/1)

฿ 3,756.20

ENCLOSURE 1 Piece(s) 7 Day(s) 1020030080Light beige paint (5Y7/1)

฿ 3,756.20

ENCLOSURE 1 Piece(s) 7 Day(s) 1020030080Cream coating(2.5Y9/1)

฿ 4,376.79

ENCLOSURE 1 Piece(s) 7 Day(s) 1020040080Light beige paint (5Y7/1)

฿ 4,376.79

ENCLOSURE 1 Piece(s) 5 Day(s) 1020040080Cream coating(2.5Y9/1)

฿ 3,730.72

฿ 2,174.64

ENCLOSURE 1 Piece(s) Same day 1030020080Light beige paint (5Y7/1)

฿ 3,756.20

ENCLOSURE 1 Piece(s) 7 Day(s) 1030020080Cream coating(2.5Y9/1)

฿ 4,438.78

ENCLOSURE 1 Piece(s) 7 Day(s) -30030080Light beige paint (5Y7/1)

฿ 4,438.78

ENCLOSURE 1 Piece(s) 7 Day(s) 1030030080Cream coating(2.5Y9/1)

฿ 2,639.37

ENCLOSURE 1 Piece(s) 5 Day(s) 1015015080Light beige paint (5Y7/1)

฿ 2,629.83

ENCLOSURE 1 Piece(s) 5 Day(s) 1015015080Cream coating(2.5Y9/1)

฿ 2,811.11

ENCLOSURE 1 Piece(s) Same day -15020080Light beige paint (5Y7/1)

฿ 3,313.62

ENCLOSURE 1 Piece(s) 5 Day(s) 1015025080Light beige paint (5Y7/1)

฿ 3,383.47

ENCLOSURE 1 Piece(s) 7 Day(s) 1015025080Cream coating(2.5Y9/1)

฿ 3,124.89

ENCLOSURE 1 Piece(s) 7 Day(s) -15020080Cream coating(2.5Y9/1)

฿ 3,442.12

ENCLOSURE 1 Piece(s) 7 Day(s) 1015030080Light beige paint (5Y7/1)

฿ 3,113.34

฿ 1,907.54

ENCLOSURE 1 Piece(s) Same day 1015030080Cream coating(2.5Y9/1)

฿ 3,545.68

ENCLOSURE 1 Piece(s) 7 Day(s) -20025080Light beige paint (5Y7/1)

฿ 3,545.68

ENCLOSURE 1 Piece(s) 5 Day(s) 1020025080Cream coating(2.5Y9/1)

฿ 3,771.70

ENCLOSURE 1 Piece(s) 7 Day(s) 1025025080Light beige paint (5Y7/1)

฿ 3,771.70

ENCLOSURE 1 Piece(s) 7 Day(s) 1025025080Cream coating(2.5Y9/1)

฿ 4,130.75

ENCLOSURE 1 Piece(s) 7 Day(s) 1025030080Light beige paint (5Y7/1)

฿ 4,130.75

ENCLOSURE 1 Piece(s) 7 Day(s) 1025030080Cream coating(2.5Y9/1)

฿ 3,442.12

ENCLOSURE 1 Piece(s) 7 Day(s) 1030015080Light beige paint (5Y7/1)

฿ 3,442.12

ENCLOSURE 1 Piece(s) 5 Day(s) 1030015080Cream coating(2.5Y9/1)

฿ 3,486.00

ENCLOSURE 1 Piece(s) 60 Day(s) 10200200120Light beige paint (5Y7/1)

฿ 3,596.70

ENCLOSURE 1 Piece(s) 7 Day(s) 10200200120Cream coating(2.5Y9/1)

฿ 3,721.17

ENCLOSURE 1 Piece(s) Same day 10200300120Light beige paint (5Y7/1)

฿ 4,033.24

ENCLOSURE 1 Piece(s) 7 Day(s) -200300120Cream coating(2.5Y9/1)

฿ 4,608.86

ENCLOSURE 1 Piece(s) 5 Day(s) -200400120Light beige paint (5Y7/1)

฿ 4,608.86

ENCLOSURE 1 Piece(s) 7 Day(s) 10200400120Cream coating(2.5Y9/1)

฿ 5,111.91

ENCLOSURE 1 Piece(s) 7 Day(s) 10200500120Light beige paint (5Y7/1)

฿ 5,111.91

ENCLOSURE 1 Piece(s) 7 Day(s) 10200500120Cream coating(2.5Y9/1)

฿ 4,033.24

ENCLOSURE 1 Piece(s) 5 Day(s) -300200120Light beige paint (5Y7/1)

฿ 3,657.15

ENCLOSURE 1 Piece(s) Available 5 Day(s) 10300200120Cream coating(2.5Y9/1)

฿ 4,640.46

ENCLOSURE 1 Piece(s) 5 Day(s) -300300120Light beige paint (5Y7/1)

฿ 4,655.35

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300300120Cream coating(2.5Y9/1)

฿ 4,883.17

ENCLOSURE 1 Piece(s) Same day 10300400120Light beige paint (5Y7/1)

฿ 5,492.50

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400120Cream coating(2.5Y9/1)

฿ 6,396.18

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500120Light beige paint (5Y7/1)

฿ 6,396.18

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500120Cream coating(2.5Y9/1)

฿ 4,608.86

ENCLOSURE 1 Piece(s) 5 Day(s) 10400200120Light beige paint (5Y7/1)

฿ 4,608.86

ENCLOSURE 1 Piece(s) 7 Day(s) 10400200120Cream coating(2.5Y9/1)

฿ 5,001.52

฿ 2,773.34

ENCLOSURE 1 Piece(s) Same day 10400300120Light beige paint (5Y7/1)

฿ 5,492.50

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300120Cream coating(2.5Y9/1)

฿ 6,410.84

ENCLOSURE 1 Piece(s) 5 Day(s) 10400400120Light beige paint (5Y7/1)

฿ 6,442.67

ENCLOSURE 1 Piece(s) 5 Day(s) 10400400120Cream coating(2.5Y9/1)

฿ 7,740.92

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500120Light beige paint (5Y7/1)

฿ 7,740.92

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500120Cream coating(2.5Y9/1)

฿ 6,396.18

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300120Light beige paint (5Y7/1)

฿ 6,396.18

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300120Cream coating(2.5Y9/1)

฿ 8,753.07

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500120Light beige paint (5Y7/1)

฿ 8,753.07

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500120Cream coating(2.5Y9/1)

฿ 3,140.17

ENCLOSURE 1 Piece(s) Same day 10150150120Light beige paint (5Y7/1)

฿ 3,109.93

ENCLOSURE 1 Piece(s) Same day 10150150120Cream coating(2.5Y9/1)

฿ 3,052.68

ENCLOSURE 1 Piece(s) 5 Day(s) 10150200120Light beige paint (5Y7/1)

฿ 3,486.00

ENCLOSURE 1 Piece(s) 60 Day(s) -150250120Light beige paint (5Y7/1)

฿ 3,581.21

ENCLOSURE 1 Piece(s) 5 Day(s) -150250120Cream coating(2.5Y9/1)

฿ 3,052.68

ENCLOSURE 1 Piece(s) Available 5 Day(s) 10150200120Cream coating(2.5Y9/1)

฿ 3,699.73

ENCLOSURE 1 Piece(s) 5 Day(s) 10150300120Light beige paint (5Y7/1)

฿ 3,725.21

ENCLOSURE 1 Piece(s) 7 Day(s) 10150300120Cream coating(2.5Y9/1)

฿ 3,975.63

฿ 2,092.37

ENCLOSURE 1 Piece(s) Same day 10150400120Light beige paint (5Y7/1)

฿ 3,931.20

ENCLOSURE 1 Piece(s) 7 Day(s) 10150400120Cream coating(2.5Y9/1)

฿ 3,822.72

ENCLOSURE 1 Piece(s) 5 Day(s) -200250120Light beige paint (5Y7/1)

฿ 3,822.72

ENCLOSURE 1 Piece(s) 7 Day(s) 10200250120Cream coating(2.5Y9/1)

฿ 3,822.72

฿ 2,125.05

ENCLOSURE 1 Piece(s) Same day -250200120Light beige paint (5Y7/1)

฿ 3,721.17

฿ 2,233.07

ENCLOSURE 1 Piece(s) Same day 10250250120Light beige paint (5Y7/1)

฿ 4,048.74

ENCLOSURE 1 Piece(s) 7 Day(s) 10250250120Cream coating(2.5Y9/1)

฿ 3,822.72

ENCLOSURE 1 Piece(s) 5 Day(s) 10250200120Cream coating(2.5Y9/1)

฿ 4,341.27

ENCLOSURE 1 Piece(s) 7 Day(s) 10250300120Light beige paint (5Y7/1)

฿ 4,341.27

ENCLOSURE 1 Piece(s) 7 Day(s) 10250300120Cream coating(2.5Y9/1)

฿ 3,725.21

ENCLOSURE 1 Piece(s) 5 Day(s) 10300150120Light beige paint (5Y7/1)

฿ 3,725.21

ENCLOSURE 1 Piece(s) 7 Day(s) 10300150120Cream coating(2.5Y9/1)

฿ 4,341.27

ENCLOSURE 1 Piece(s) 7 Day(s) 10300250120Light beige paint (5Y7/1)

฿ 4,341.27

ENCLOSURE 1 Piece(s) 7 Day(s) 10300250120Cream coating(2.5Y9/1)

฿ 4,655.35

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10350250120Light beige paint (5Y7/1)

฿ 4,725.20

ENCLOSURE 1 Piece(s) Available 5 Day(s) 10350250120Cream coating(2.5Y9/1)

฿ 4,122.33

ENCLOSURE 1 Piece(s) 60 Day(s) -200200160Light beige paint (5Y7/1)

฿ 3,791.73

ENCLOSURE 1 Piece(s) 5 Day(s) 10200200160Cream coating(2.5Y9/1)

฿ 4,310.28

ENCLOSURE 1 Piece(s) 5 Day(s) 10200300160Light beige paint (5Y7/1)

฿ 4,310.28

ENCLOSURE 1 Piece(s) 7 Day(s) 10200300160Cream coating(2.5Y9/1)

฿ 4,310.28

ENCLOSURE 1 Piece(s) 7 Day(s) 10300200160Light beige paint (5Y7/1)

฿ 4,310.28

ENCLOSURE 1 Piece(s) 7 Day(s) 10300200160Cream coating(2.5Y9/1)

฿ 4,884.70

ENCLOSURE 1 Piece(s) 5 Day(s) -300300160Light beige paint (5Y7/1)

฿ 4,814.85

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300300160Cream coating(2.5Y9/1)

฿ 5,800.54

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400160Light beige paint (5Y7/1)

฿ 5,800.54

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400160Cream coating(2.5Y9/1)

฿ 5,288.59

ENCLOSURE 1 Piece(s) Available 5 Day(s) 10400300160Light beige paint (5Y7/1)

฿ 5,800.54

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300160Cream coating(2.5Y9/1)

Loading...

Basic Information

Material Iron Protection function (environmentally resistant) IP66 Intermediate plate Iron circuit board
Installation Indoor Door model Cover / 4-point screw-fastened type