1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

B_S / Board Cabinet / Exposed, Depth: 200 mm (B20-34)

ENCLOSURE

B_S / Board Cabinet / Exposed, Depth: 200 mm (B20-34)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

B_S20 series is a highly advanced board cabinet. A wide range of needs are supported by a wide variety of models.

 
Part Number
B20-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Intermediate plate Color Door model

฿ 8,604.49

ENCLOSURE 1 Piece(s) 7 Day(s) 10300400IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Iron Installation Indoor

Please check the type/dimensions/specifications of the part B20-34 in the B_S / Board Cabinet / Exposed, Depth: 200 mm series.

Products with similar specification

Part Number
B20-33
B20-33C
B20-34C
B20-35
B20-35C
B20-36
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Intermediate plate Color Door model

฿ 6,541.68

1 Piece(s) 7 Day(s) 10300300IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

฿ 6,541.68

1 Piece(s) 7 Day(s) 10300300IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

฿ 8,604.49

1 Piece(s) 7 Day(s) 10300400IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

฿ 9,593.59

1 Piece(s) 7 Day(s) 10300500IP2XDWooden circuit boardLight beige paint (5Y7/1)One door

฿ 9,593.59

1 Piece(s) 7 Day(s) 10300500IP2XDWooden circuit boardCream coating(2.5Y9/1)One door

฿ 11,263.35

1 Piece(s) 7 Day(s) 10300600IP2XDWooden circuit boardLight beige paint (5Y7/1)One door