(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A heat shrink tube with an adhesive material on the inside and excellent in water resistance and corrosion resistance.
[Features]
· Heat shrink tube having excellent flexibility with adhesive inside to protect a product from moisture and corrosion.
· Ideal for insulation and protection of equipment wiring, terminal processing, and identification.
· UL224VW-1 equivalent (excluding adhesive).
· Use of heat gun HSG-115V-650 is recommended.
[Applications]
· Convenient for insulation, protection, and terminal treatment of equipment wiring where water and corrosion-resistance are required.
Part Number |
---|
HSTTVA12-48-Q |
HSTTVA12-Y |
HSTTVA19-48-Q |
HSTTVA19-Y |
HSTTVA25-48-Q |
HSTTVA25-Y |
HSTTVA38-48-Q |
HSTTVA38-Y |
HSTTVA50-48-5 |
HSTTVA50-Y |
HSTTVA75-48-5 |
HSTTVA75-Y |
HSTTVA100-48-5 |
HSTTVA100-Y |
HSTTVA150-48-5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Tube Length (mm) | Quantity of units ordered | Number with packs |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,434.96 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 25 Pieces Per Package | 62 Day(s) | - | 3.2 | 0.5 | 1219 | 1 Pack | 25 pcs. | ||
฿ 656.00 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 7 Pieces Per Package | 10 Day(s) | 10 | 3.2 | 0.5 | 152 | - | - | ||
฿ 11,370.01 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | - | 4.7 | 0.6 | 1219 | 1 Pack | 25 pcs. | ||
฿ 625.00 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 7 Pieces Per Package | 12 Day(s) | 10 | 4.7 | 0.6 | 152 | - | - | ||
฿ 14,015.58 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 25 Pieces Per Package | 62 Day(s) | - | 6.4 | 0.7 | 1219 | 1 Pack | 25 pcs. | ||
฿ 656.00 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 10 | 6.4 | 0.7 | 152 | - | - | ||
฿ 15,421.52 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 25 Pieces Per Package | 62 Day(s) | - | 9.5 | 0.7 | 1219 | 1 Pack | 25 pcs. | ||
฿ 656.00 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 4 Pieces Per Package | 12 Day(s) | 10 | 9.5 | 0.7 | 152 | - | - | ||
฿ 4,322.20 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 62 Day(s) | - | 12.7 | 0.8 | 1219 | 1 Pack | 5 pcs. | ||
฿ 686.00 ฿ 473.13 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 4 Pieces Per Package | Same day | 10 | 12.7 | 0.8 | 152 | - | - | ||
฿ 5,380.43 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 62 Day(s) | - | 19.1 | 0.9 | 1219 | 1 Pack | 5 pcs. | ||
฿ 656.00 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | 10 | 19.1 | 0.9 | 152 | - | - | ||
฿ 7,496.89 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 62 Day(s) | - | 25.4 | 1.1 | 1219 | 1 Pack | 5 pcs. | ||
฿ 656.00 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | 10 | 25.4 | 1.1 | 152 | - | - | ||
฿ 12,431.26 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 62 Day(s) | - | 38.1 | 1.2 | 1219 | 1 Pack | 5 pcs. |
Loading...
Shrinkage Rate | 2:1 | Material | Polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | Available | Adhesive | Available | Continuous operating temperature range (Min)(°C) | -55 |
Continuous operating temperature range (Max)(°C) | 110 |
How can we improve?
How can we improve?