D3000 Series

Caution
Product Description
The D-3000 series, compatible with a wide range of dynamic main series sizes.
[Features]
· Terminal construction resistant to tampering: developed by the automobile industry, a recess tab box construction concept (3-point contact) is used that is difficult to pry apart. These tough contacts offer high reliability and stability in a real work environment.
· Three types of plating: Select the type of plating best suited for the job and optimize cost performance. Tin plating is suitable for normal use with a low insertion/extraction frequency; 0.38 μm gold plating for frequent insertion and extractions; and 0.76 μm gold plating is suited for use in an even harsher environment.
· Two types of connection point pressure: Two contact point pressures are available in order to propose a contact environment optimal for the specific type of use. Standard connection point pressure products are for insertion/extraction durability and multiple pin use, and high connection point pressure products are for uses involving strong vibration. These two types can be used separately.
· High current: Maximum 15 A of regular current (with a temperature elevation of less than 30°C) can be used regardless of size.
· Newly developed copper alloy material realized with a reliable 3-point contact construction.
· Lock filling: A clear locking sound and vibration are produced when mating, allowing workers to be sure mating has been successfully completed even in environments with low visibility.
· Keying: A slit in the housing is provided so that improper unions can be prevented by distinguishing X keys from Y keys. If a keying plug is used, further key patterns may be created.