Cable for Cable Tray and Raceway Wiring and for Electronic Equipment Wiring UE/2501-SB (N)/TC LF

Brand :
TAIYO CABLETEC

Caution

    Product Description

    Cable with shield for cable tray and raceway wiring and for electronic equipment wiring.
    [Features]
    · Heat resistant PVC is used for the insulator.
    ·Uses oil resistant, heat resistant and flexible PVC material.
    · Compatible with UL VW-1 and cUL FT1 flame retardant.
    · Passed the UL vertical tray flame retardant test.
    [Applications]
    ·For cable tray and raceway wiring.
    ·Multi-cable for North America and EU.
    ·Cables for UL and cUL shared device cables with shields, rated at 600 V and UL 105℃ (category: QPTZ, AVLV2, ZKHZ, AVLV8).
    ·CE marking compliant product.
    ·Listing standards MTW and TC have been acquired and NFPA70 and 79 are supported.

    Compliant standards

    CertificationUL AWM. cUL AWMUL TCUL MTWCE markingElectrical Appliances and Materials Safety Act of Japan
    (18 to 10 AWG only)
    Applicable StandardsUL 758
    CSA C22.2 No. 210
    UL 1277UL 1063EN50525-2-51Ministerial Ordinance Specifying Technical Standards for Electrical Appliances
    Type symbolUL STYLE 2501
    CSA AWM IIA/B
    TCMTWEquivalent to H05VV5-FVinyl
    flexible cord
    Rated voltage600V600V600V300/500 V300V
    Rated temperature105°CDRY 90°C  WET 75°CDRY 90°C  WET 60°C70°C60°C
    ConductorUL 758
    CSA C22.2 No. 210
    UL 1277UL 1063EN60228JIS C 3102
    JIS C 3152
    Flame retardancyVW-1.FT1Vertical-Tray Flame TestVW-1EN50264-2-1JIS C 3005 4.26.2 b
    Cable for Cable Tray and Raceway Wiring and for Electronic Equipment Wiring UE/2501-SB (N)/TC LF Compliant Standards

    Specifications Table

    Number of wire coresConductorHeat Resistant Vinyl InsulatorOil-resistant, heat resistant, flexible vinyl sheathApproximate Weight
    (kg/km)
    Electrical Characteristics
    size
    (AWG)
    Configuration
    (pcs./mm)
    Outer diameter
    (mm)
    Thickness
    (mm)
    Outer diameter
    (mm)
    Thickness
    (mm)
    Outer diameter
    approx. (mm)
    Conductor resistance
    (Ω/km 20°C)
    Insulation Resistance
    (MΩkm 20°C)
    Withstand voltage
    (V/1 min.)
    Allowable current
    (A)
    2C18
    (0.823 mm²)
    35/0.181.20.852.91.710.012522.8 or less60 or more200019
    3C10.514516
    4C11.317015
    2C16
    (1.30 mm²)
    26/0.261.50.853.21.710.714514.3 or less60 or more200026
    3C11.317522
    4C12.121020
    2C14
    (2.08 mm²)
    41/0.261.90.853.61.711.51759.01 or less60 or more200034
    3C12.121028
    4C13.025526
    2C12
    (3.30 mm²)
    65/0.2542.40.854.11.712.52205.45 or less50 or more200045
    3C13.126538
    4C14.333034
    3C10
    (5.26 mm²)
    104/0.2543.10.854.81.714.73603.44 or less50 or more200051
    4C16.044546
    3C8
    (8.36 mm²)
    7/24/0.2544.21.77.61.821.06552.41 or less50 or more250067
    4C2.323.986560
    3C6
    (13.3 mm²)
    7/39/0.2545.31.78.72.324.39301.53 or less50 or more250088
    4C26.6116079

    * In addition to the above UL and CSA standard withstand voltage tests, it also complies with 2,000 V/5 minute tests requirements.

    Product Properties

    Allowable current

    • The allowable current is the value for a single cable installed in air at an ambient temperature of 30°C.
    • The allowable current is calculated based on JCS0168.
    • Multiply the following correction factor according to the ambient temperature.

    Current reduction factor (for ambient temperature)

    Ambient temperature (°C)30405060708090100
    Current Reduction Factor1.000.93 0.86 0.77 0.68 0.58 0.45 0.26 

    Wire Core Identification

    Structure

    Cable for Cable Tray and Raceway Wiring and for Electronic Equipment Wiring UE/2501-SB (N)/TC LF Wire Core Identification 01

    * Annealed copper stranded wire for 12 AWG and above

    Surface Printing

    (1) For 18 to 10 AWG

    Cable for Cable Tray and Raceway Wiring and for Electronic Equipment Wiring UE/2501-SB (N)/TC LF Wire Core Identification 02

    (2) For 8 to 6 AWG

    Cable for Cable Tray and Raceway Wiring and for Electronic Equipment Wiring UE/2501-SB (N)/TC LF Wire Core Identification 03

    Identification

    Cable for Cable Tray and Raceway Wiring and for Electronic Equipment Wiring UE/2501-SB (N)/TC LF Wire Core Identification 06

    Numbers inside the circles indicate the white numbering on the black insulator.

    Standard sales length

    100 m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat