Heat Resistant Vinyl Cable, AWM1007/TR-64 Series (Including Bobbin (Reel) Winding / Twisted Pair Products)

Brand :
SHINAGAWA

Caution

    Product Description

    A heat resistant vinyl cable with excellent flame retardancy that is used for internal wiring of electrical and electronic equipment and is compliant with UL/CSA standards.
    [Features]
    ·Flexible stranded wire is used for the conductor, making it highly flexible and easy to work with
    ·Rated temperature: 80°C
    · Passed UL flame retardancy VW-1 test and flame retardancy FT1 test under the Electrical Appliances and Materials Safety Act of Japan
    [Applications]
    ·Suitable for various applications such as internal wiring of electrical and electronic equipment of 300 V or less and wiring inside panels
    [For bobbin roll / reel roll products]
    · Products with "-R" or "-PPR" at the end of part numbers are applicable
    [Twisted Paired Product]
    ·Processing service of twisting 2/3 cables
    ·You can choose the length from 50, 100, and 305 m
    ·Color combinations can be selected from white, red, and black

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    UL1007-22AWG-R-305-R | Heat Resistant Vinyl Cable, AWM1007/TR-64 Series (Including Bobbin (Reel) Winding / Twisted Pair Products) | SHINAGAWA | MISUMI Thailand