Connector NWPC Series

Caution
Product Description
A waterproof connector based on the NCS series.
[Features]
·A robust and corrosion resistant waterproof connector with a shell made of brass with chrome plating.
・ Thread locking method.
·<CSA NRTL/C>Standard certified products available (CSA: C22.2 No.182.3).
[Applications]
·Ideal for cable connection in harsh outdoor environments such as civil engineering machinery, construction machinery, and marine equipment.
Waterproof connector based on the NCS series
The shell is made of brass plated with chrome. It is robust and resistant to salt damage, and is used in various applications such as civil engineering, construction machinery, emergency power supply equipment, and ships.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Waterproof) No evidence of immersion was observed after 24 hours of exposure to 5 cm below water surface under normal conditions of use.
| Waterproof | Waterproof connector [When Connected, Waterproof Function Is Equivalent to IP-X6] |
|---|---|
| Locking Method | Thread locking method |
| Mechanism / material features | ○High corrosion resistance with a shell made of brass plated with chrome ○A cable clamp is provided at the cable exit to securely hold the cable (Excluding size 14) |
| About the standard | ○"CSA NRTL/C" standard certified products available (CSA: C22.2 No.182.3) *) Some specifications of products certified for international standards may differ from those of standard products. For rated voltage, current, and cable conductor cross-sectional area, refer to the list of standards acquired by the manufacturer (catalog pp.232 to 235). |
| Connection Method | soldering |
Soldering type contact array








Attached table
