(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A case with band handle (UCY)
[Features]
· A UC-type aluminum case with MH-type handle, ideal for electronic instruments or stabilized power supplies.
· Panels come in colored-aluminum light gray or dark gray (one of each).
· 20 kg withstand load on the band handle.
[Applications]
· A case ideal for electronic measuring instruments, stabilized power supplies, etc.
W(mm) | 150 | H(mm) | 180 | D(mm) | 280 |
---|---|---|---|---|---|
Material | Aluminum | Protection grade (IP) | NA | Mounting Base | There are optional items |
Installation location | Not Specified | Color specifications(Body) | Dark gray | Color specifications(Panel) | Dark gray / light gray |
Rubber Feet | B-P2 | Shape | Panel type |
Please check the type/dimensions/specifications of the part UCY15-18-28GX in the Case with Band Handle, UCY Series series.
How can we improve?
How can we improve?