1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Box, Waterproof And Dustproof Stainless Steel Box, SLB Series (SLB121508)

CONTROL CONSOLE

Aluminum Box, Waterproof And Dustproof Stainless Steel Box, SLB Series (SLB121508)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof and dustproof stainless steel box with external mounting feet (screw type) (SLB)
[Features]
· This box features a four-point screw-based waterproof and dust proof structure and includes external mounting feet.
· Stainless steel (SUS 304) box with superior corrosion, salt, and weather resistance.
· A box that is effective for reducing both internal and external electromagnetic waves.
· #400 polishing is used for the surface treatment.
· Falling out of screws is prevented using screw fallout prevention washers.
[Applications]
· Equipped with external mounting feet so it can be mounted to the wall surface as-is.

 
Part Number
SLB121508
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)

฿ 6,827.29

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1012080150

Loading...

  1. 1

Basic Information

Application Control Box Material Stainless Steel Protection grade (IP) IP65
Mounting Base There are optional items Color specifications(Body) Polishing treatment #400 Color specifications(Top Cover) Polishing treatment #400
Features Opening and closing shape: Screw Surface Treatment Mirror finish Operating Temperature Range(°C) -40-90
Tightening Torque(N▪m) 2 Thickness (body)(mm) 1.2 Plate Thickness (Door/Cover)(mm) 1.2

Please check the type/dimensions/specifications of the part SLB121508 in the Aluminum Box, Waterproof And Dustproof Stainless Steel Box, SLB Series series.

Products with similar specification

Part Number
SLB151508
SLB152206
SLB152210
SLB202010
SLB202806
SLB202812
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)

฿ 7,128.43

1 Piece(s) 4 Day(s) 1015080150

฿ 7,558.98

1 Piece(s) 4 Day(s) 1015060220

฿ 7,542.65

1 Piece(s) 4 Day(s) -150100220

฿ 8,000.41

1 Piece(s) 4 Day(s) 10200100200

฿ 8,559.76

1 Piece(s) 4 Day(s) 1020060280

฿ 8,672.84

1 Piece(s) 4 Day(s) 10200120280