(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
System case with step handle (MSN)
[Features]
· This series of aluminum sash cases with step handles includes a total of 528 models in 176 sizes, including 8 different heights, 6 different widths, and 5 different depths.
· The step handle locks at 30° intervals.
· The step handle can withstand loads of 25 kg.
· Heat dissipation holes are not included for 160×160, 160×230, 160×280, or 210×160 (case width x depth, mm) top/bottom covers.
· Accessory screws: M4 x 6, countersunk head trivalent chromate x 4.
· M4 × 8 pan trivalent chromate × 8.
· M4 × 10 bind trivalent black chromate × 4.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Panel) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,404.06 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 66 | 160 | Black | Sash type | ||
฿ 3,404.06 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 66 | 160 | Silver | Sash type | ||
฿ 3,517.14 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 66 | 230 | Black | Sash type | ||
฿ 3,517.14 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 66 | 230 | Silver | Sash type | ||
฿ 3,694.93 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 66 | 280 | Black | Sash type | ||
฿ 3,694.93 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 66 | 280 | Silver | Sash type | ||
฿ 3,560.08 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 160 | Black | Sash type | ||
฿ 3,560.08 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 160 | Silver | Sash type | ||
฿ 3,656.83 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 230 | Black | Sash type | ||
฿ 3,656.83 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 230 | Silver | Sash type | ||
฿ 3,845.50 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 280 | Black | Sash type | ||
฿ 3,845.50 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 280 | Silver | Sash type | ||
฿ 4,066.21 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 350 | Black | Sash type | ||
฿ 4,066.21 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 66 | 350 | Silver | Sash type | ||
฿ 3,850.94 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 66 | 230 | Black | Sash type | ||
฿ 3,850.94 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 66 | 230 | Silver | Sash type | ||
฿ 4,098.26 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 66 | 280 | Black | Sash type | ||
฿ 4,098.26 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 66 | 280 | Silver | Sash type | ||
฿ 4,297.81 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 66 | 350 | Black | Sash type | ||
฿ 4,297.81 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 66 | 350 | Silver | Sash type | ||
฿ 4,109.15 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 230 | Black | Sash type | ||
฿ 4,109.15 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 230 | Silver | Sash type | ||
฿ 4,346.19 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 280 | Black | Sash type | ||
฿ 4,346.19 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 280 | Silver | Sash type | ||
฿ 4,765.85 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 350 | Black | Sash type | ||
฿ 4,765.85 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 350 | Silver | Sash type | ||
฿ 5,148.03 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 450 | Black | Sash type | ||
฿ 5,148.03 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 66 | 450 | Silver | Sash type | ||
฿ 4,346.19 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 230 | Black | Sash type | ||
฿ 4,346.19 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 230 | Silver | Sash type | ||
฿ 4,690.27 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 280 | Black | Sash type | ||
฿ 4,690.27 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 280 | Silver | Sash type | ||
฿ 4,992.01 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 350 | Black | Sash type | ||
฿ 4,992.01 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 350 | Silver | Sash type | ||
฿ 5,428.00 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 450 | Black | Sash type | ||
฿ 5,428.00 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 66 | 450 | Silver | Sash type | ||
฿ 4,738.64 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 230 | Black | Sash type | ||
฿ 4,738.64 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 230 | Silver | Sash type | ||
฿ 5,094.21 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 280 | Black | Sash type | ||
฿ 5,094.21 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 280 | Silver | Sash type | ||
฿ 5,357.86 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 350 | Black | Sash type | ||
฿ 5,357.86 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 350 | Silver | Sash type | ||
฿ 5,788.41 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 450 | Black | Sash type | ||
฿ 5,788.41 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 66 | 450 | Silver | Sash type | ||
฿ 3,495.37 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 88 | 160 | Black | Sash type | ||
฿ 3,495.37 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 88 | 160 | Silver | Sash type | ||
฿ 3,619.34 | CONTROL CONSOLE | 1 Piece(s) | 3 Day(s) | 10 | 160 | 88 | 230 | Black | Sash type | ||
฿ 3,619.34 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 88 | 230 | Silver | Sash type | ||
฿ 3,808.01 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 88 | 280 | Black | Sash type | ||
฿ 3,808.01 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 88 | 280 | Silver | Sash type | ||
฿ 3,678.60 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 160 | Black | Sash type | ||
฿ 3,678.60 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 160 | Silver | Sash type | ||
฿ 3,786.24 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 230 | Black | Sash type | ||
฿ 3,786.24 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 230 | Silver | Sash type | ||
฿ 3,985.18 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 280 | Black | Sash type | ||
฿ 3,985.18 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 280 | Silver | Sash type | ||
฿ 4,216.78 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 350 | Black | Sash type | ||
฿ 4,216.78 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 210 | 88 | 350 | Silver | Sash type | ||
฿ 3,996.07 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 88 | 230 | Black | Sash type | ||
฿ 3,996.07 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 88 | 230 | Silver | Sash type | ||
฿ 4,259.72 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 88 | 280 | Black | Sash type | ||
฿ 4,259.72 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 88 | 280 | Silver | Sash type | ||
฿ 4,464.11 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 88 | 350 | Black | Sash type | ||
฿ 4,464.11 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 260 | 88 | 350 | Silver | Sash type | ||
฿ 4,281.49 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 230 | Black | Sash type | ||
฿ 4,281.49 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 230 | Silver | Sash type | ||
฿ 4,534.25 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 280 | Black | Sash type | ||
฿ 4,534.25 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 280 | Silver | Sash type | ||
฿ 4,959.36 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 350 | Black | Sash type | ||
฿ 4,959.36 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 350 | Silver | Sash type | ||
฿ 5,384.47 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 450 | Black | Sash type | ||
฿ 5,384.47 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 320 | 88 | 450 | Silver | Sash type | ||
฿ 4,539.70 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 230 | Black | Sash type | ||
฿ 4,539.70 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 230 | Silver | Sash type | ||
฿ 4,900.10 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 280 | Black | Sash type | ||
฿ 4,900.10 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 280 | Silver | Sash type | ||
฿ 5,212.73 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 350 | Black | Sash type | ||
฿ 5,212.73 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 350 | Silver | Sash type | ||
฿ 5,686.21 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 450 | Black | Sash type | ||
฿ 5,686.21 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 370 | 88 | 450 | Silver | Sash type | ||
฿ 4,964.80 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 230 | Black | Sash type | ||
฿ 4,964.80 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 230 | Silver | Sash type | ||
฿ 5,336.09 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 280 | Black | Sash type | ||
฿ 5,336.09 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 280 | Silver | Sash type | ||
฿ 5,610.62 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 350 | Black | Sash type | ||
฿ 5,610.62 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 350 | Silver | Sash type | ||
฿ 6,073.83 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 450 | Black | Sash type | ||
฿ 6,073.83 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 430 | 88 | 450 | Silver | Sash type | ||
฿ 3,635.67 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 99 | 160 | Black | Sash type | ||
฿ 3,635.67 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 160 | 99 | 160 | Silver | Sash type |
Loading...
Application | Control Box | Material | Mixing | Protection grade (IP) | NA |
---|---|---|---|---|---|
Mounting Base | There are optional items | Installation location | Not Specified | Color specifications(Top and bottom) | Black |
Color specifications(Frame) | Black |
How can we improve?
How can we improve?