(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This low-cost aluminum case features a simple design with a C-shaped upper lid and body.
43 different sizes are available, including small, large and thin models
[Features]
· Small, large, and thin aluminum case.
· 8 sizes have been added for a total of 49 sizes.
· Two types: "without chassis reinforcement" and "with chassis reinforcement" .
· Chassis reinforced and non-chassis reinforced types are available.
· Available color aluminum plate thicknesses include 1.0, 1.2, and 1.5 mm.
· A full assortment of sizes available (ranges: W: 35 - 330, H: 25 - 180, D: 45 - 480)
· Cover: A1100P / color aluminum silver; chassis: A1100P / color aluminum silver
· Mounting screw: brass / nickel-plated; washer: brass / nickel-plated
[Applications]
· Ideal for use with measuring instruments, power supplies and control boxes.
Application | Control Box | Material | Aluminum | Protection grade (IP) | NA |
---|---|---|---|---|---|
Mounting Base | No mounting base | Installation location | Indoor | Color specifications(Body) | Color: Aluminum Silver |
Shape | U shape |
Please check the type/dimensions/specifications of the part MB-12S in the Aluminum Box, MB Type Aluminum Case series.
Part Number |
---|
MB-52 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) |
---|---|---|---|---|---|---|---|---|
฿ 331.37 | 1 Piece(s) | Same day | 10 | 110 | 30 | 140 |
How can we improve?
How can we improve?