Plastic Box, BCAS Series Waterproof, Dustproof Pull Box

Brand :
TAKACHI

Caution

  • From July 29th, 2016, model numbers [BCAS202016G] and [BCAS081108G] have changed specifications
    The change will happen when our current inventory runs out
    For more details, please see the manufacturer's website.

Product Description

A low-cost, small waterproof plastic box with protection grade IP65 that can be secured with screws.
[Features]
· Please choose from all 39 sizes.
· General-purpose small box with a polyurethane waterproof gasket (packing) that is secured with screws.
· Incudes ◎ guide marks on the side to make it easier to drill mounting holes for the optional latch hinges.
[Applications]
· Can be used for various fields such as FA control and electrical construction.
· Convenient as a pull box for wiring, relay terminal box, switch box, etc.
· Regarding product numbers [BCAS202016G] and [BCAS081108G], there were some changes to the specifications.
· The change will happen when the current inventory runs out. For details see the manufacturer's website.

Waterproof, Dustproof Pull Box Specification

Waterproof/dustproof pull box external appearance

Waterproof/dustproof pull box external appearance

Technical Data

  • Protection grade IP65
  • Temperature range -10°C to +60°C
  • Tightening torque 1 N/m to 1.5 N/m BCAS050604G only (10 kgf/cm)
    (10 kgf/cm to 15 kgf/cm) BCAS050605G only (10 kgf/cm)
*Product configuration 1, 2, 3, 4, 5

*Product configuration 1, 2, 3, 4, 5

Guide mark

Guide mark

*Model information (W × D × H)

*Model information (W × D × H)

Product Configuration

Reference No.NameNo. Of PcsMaterialColor/Surface Treatment
1Top Cover1ABSWhite Gray
2Body1ABSWhite Gray
3Gasket1PolyurethaneBlack
4Cover Screw4Nylon/Stainless Steel (BCAS0506□□ Only)White Gray / Not Treated
5Mounting Base Screw2 to 4SteelTrivalent Chromate
  • *Linked with product configuration 1, 2, 3, 4, 5

Model Information

Part NumberWDHWeight (g)
BCAS050604G50654569
BCAS050605G50655576
BCAS060905G659555124
BCAS071005G7510555148
BCAS080806G808060133
BCAS081104G8011045138
BCAS081107G8011070165
BCAS081108G8011085198
BCAS081307G80.513070188
BCAS081308G8013085222
BCAS081807G8018070233
BCAS081808G8018085275
BCAS082507G8025070294
BCAS082508G8025085348
BCAS101007G101.5101.575212
BCAS101010G101.5101.5100253
BCAS101807G10018570298
BCAS102007G10020070282
BCAS102307G10023070336
BCAS121207G12512575252
BCAS121210G125125100311
BCAS141709G14317395416
BCAS142309G14023095485
BCAS151507G15015075322
BCAS151510G150150100398
BCAS152007G15020075423
BCAS152010G150200100473
BCAS152013G150200130582
BCAS152016G150200160631
BCAS152510G150250100565
BCAS152513G150250130687
BCAS161607G16016070334
BCAS202010G201201100604
BCAS202013G201201130685
BCAS202016G201201161809
  • *Linked with model information (W × D × H)

BCAS Series Application Examples

Terminal relay box

Terminal relay box

Pull box

Pull box

Switch box

Switch box

Outline Drawing And Dimensions Of BCAS Series

BCAS050604G, BCAS050605G, BCAS060905G

BCAS050604G (H45, h33), BCAS050605G (H55, h43)

BCAS050604G (H45, h33), BCAS050605G (H55, h43)

BCAS060905G

BCAS060905G

BCAS071005G, BCAS080806G

BCAS071005G

BCAS071005G

BCAS080806G

BCAS080806G

BCAS081104G, BCAS081107G, BCAS081108G, BCAS081307G, BCAS081308G

BCAS081104G, BCAS081107G, BCAS081108G

BCAS081104G, BCAS081107G, BCAS081108G

Part NumberHhiabcd
BCAS081104G4532.220714410174
BCAS081107G70572069.54410073.5
BCAS081108G8571.43569.54410073.5
BCAS081307G, BCAS081308G

BCAS081307G, BCAS081308G

Part NumberWHhi
BCAS081307G80.57056.520
BCAS081308G808571.535

BCAS081807G, BCAS081808G

BCAS081807G, BCAS081808G

 

BCAS081807G, BCAS081808G

 

Part NumberHhi
BCAS081807G705720
BCAS081808G8571.535

BCAS082507G, BCAS082508G

BCAS082507G, BCAS082508G

 

BCAS082507G, BCAS082508G

 

Part NumberHhi
BCAS082507G7056.520
BCAS082508G8571.535

BCAS101007G, BCAS101010G, BCAS101807G

BCAS101007G, BCAS101010G

BCAS101007G, BCAS101010G

BCAS101807G

BCAS101807G

Part NumberHhabcd
BCAS101007G7561.591649164
BCAS101010G10086.590649064

BCAS102007G

BCAS102007G

 

BCAS102007G

 

BCAS102307G

BCAS102307G

 

BCAS102307G

 

BCAS121207G, BCAS121210G

BCAS121207G, BCAS121210G

 

BCAS121207G, BCAS121210G

 

Part NumberHhabcd
BCAS121207G756211488.511488.5
BCAS121210G1008711487.511487.5

BCAS151507G, BCAS151510G

BCAS141709G

BCAS141709G

BCAS151507G, BCAS151510G

BCAS151507G, BCAS151510G

Part NumberHhabcd
BCAS151507G7561.5140114140114
BCAS151510G10086.5139114139114

BCAS142309G to BCAS152016G

BCAS142309G to BCAS152016G

 

BCAS142309G to BCAS152016G

 

Part NumberWDHhiabcdefgjkmn
BCAS142309G1402309581.52012910321919312221219010060175100
BCAS152007G1502007561.5201391131891631321821601107015080
BCAS152010G15020010086.520139112.51891621321821601107015080
BCAS152013G15020013011720139.51131901621321821601107015080
BCAS152016G150200160146.550139112.51891631321821601107015080

BCAS152510G, BCAS152513G

BCAS152510G, BCAS152513G

 

BCAS152510G, BCAS152513G

 

Part NumberHhi
BCAS152510G10086.420
BCAS152513G130116.450

BCAS161607G

BCAS161607G

 

BCAS161607G

 

BCAS202010G, BCAS202013G, BCAS202016G

BCAS202010G, BCAS202013G, BCAS202016G

 

BCAS202010G, BCAS202013G, BCAS202016G

 

Part NumberHhiac
BCAS202010G1008620189189
BCAS202013G13011720189189
BCAS202016G16114721187.5187.5

Related Products

BMP Series Mounting Plate

BMP Series Mounting Plate

A strong, easy to process steel mounting plate.

SFL Series External Mounting Feet [pack of 4]

SFL Series External Mounting Feet [pack of 4]

"SFL series external mounting feet" convenient for main body mounting.

PMF Series Protective Vents

PMF Series Protective Vents

IP68 protection class water- and dust-proof "PMF series protective vents" that allow pressure fluctuations within the enclosure to be adjusted.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat