1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof/Dustproof Stainless Steel Box (Screw Closed), SSB Series

Waterproof/Dustproof Stainless Steel Box (Screw Closed), SSB Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,019.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof/dustproof stainless steel box (screw closed) (SSB)
[Features]
· Waterproof/dustproof box secured in four places by set screws.
· Stainless steel (SUS 304) box featuring superior corrosion, salt and weather resistance.
· A box that is effective for reducing both internal and external electromagnetic radiation.
· #400 polishing is used as a surface treatment.
· Screws are held in place by screw retaining washers.
[Applications]
· Ideal for use in more severe environments such as FA control, chemical plants, and outdoor installations.

 
Part Number
SSB121508
SSB151508
SSB152206
SSB152210SALE
SSB202010
SSB202806
SSB202812
SSB223312
SSB304015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)

฿ 5,712.77

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1012080150

฿ 6,346.71

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1015080150

฿ 6,612.01

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1015060220

฿ 6,637.34

฿ 3,317.34

CONTROL CONSOLE 1 Piece(s) Same day 10150100220

฿ 5,019.29

CONTROL CONSOLE 1 Piece(s) 4 Day(s) -200100200

฿ 6,859.81

CONTROL CONSOLE 1 Piece(s) 3 Day(s) -20060280

฿ 5,179.40

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10200120280

฿ 5,559.31

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10220120330

฿ 8,777.78

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10300150400

Loading...

  1. 1

Basic Information

Application Control Box Material Stainless Steel Protection grade (IP) IP65
Mounting Base There are optional items Installation location Not Specified Color specifications(Body) Polishing treatment #400
Features Opening and closing shape: Screw Surface Treatment Mirror finish Operating Temperature Range(°C) -40-90
Tightening Torque(N▪m) 2