LC Series Handheld Plastic Case

Caution
- From July 29th, 2016, model numbers [BCAS202016G] and [BCAS081108G] have changed specifications
The change will happen when our current inventory runs out
For more details, please see the manufacturer's website.
Product Description
Handheld-type tapered case that can be used in a variety of applications.
[Features]
· Handheld case with a smart tapered design.
· 8 types of battery configurations.
· Case is made from flame-retardant ABS resin (UL94V-0).
· Marked with + and - to show battery orientation.
· Usable temperature range: -10°C to +60°C
[Applications]
· Can be used for various types of hand-held devices, such as industrial measuring instruments, measuring devices, inspection devices, communications devices and medical instruments.
Hand-Held Plastic Case with A Smart, Tapered Design
Product Configuration

With battery compartment.

No battery compartment.
| Reference No. | Name | No. Of Pcs | Material | Color/Surface Treatment |
|---|---|---|---|---|
| 1 | Top Cover | 1 | Flame Retardant ABS (UL94V-0) | Off-White Or Dark Gray/Textured |
| 2 | Bottom Cover | 1 | Flame Retardant ABS (UL94V-0) | Off-White Or Dark Gray/Textured |
| 3 | Panel | 1 | Flame Retardant ABS (UL94V-0) | Off-white Or Dark Gray/Textured |
| 4 | Mounting Screw | 4 | Steel (M2.6 Tapping) | Nickel Plating / Black Trivalent Chromate |
| 5 | Battery Cover | 1 | Flame Retardant ABS (UL94V-0) | Off-white Or Dark Gray/Textured |
| 6 | Battery Contact / Battery Snap | 1 Set | Brass/Brass Or PVC | Nickel Plating |
Drawings of External Dimensions

LC115/LC135/LC165

LC115H/LC135H/LC165H
8 Types of Battery Compartment Configurations
Color Specification
| Color Code | Top Cover | Bottom Cover | Panel | Battery Cover |
|---|---|---|---|---|
| D Type | Dark Gray | Dark Gray | Dark Gray | Dark Gray |
| W Type | Off-White | Off-White | Off-White | Off-White |
*Place a D (dark gray) or W (off-white) color specification in the box.
| Part Number | W | H | D | a | b | c | d | e | f | Battery Compartments | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LC115-N-□ | 69 | 19.5 | 115 | 54 | 100 | 48.1 | 12 | 10 | 9 | No Battery | 70 |
| LC115-F2-□ | 69 | 19.5 | 115 | 54 | 100 | 48.1 | 12 | 10 | 9 | AAA Battery × 2 | 74.5 |
| LC115-F3-□ | 69 | 19.5 | 115 | 54 | 100 | 48.1 | 12 | 10 | 9 | AAA Battery × 3 | 76.5 |
| LC115H-N-□ | 69 | 28 | 115 | 54 | 100 | 48.1 | 20.5 | 18.5 | 9 | No Battery | 80 |
| LC115H-F2-□ | 69 | 28 | 115 | 54 | 100 | 48.1 | 20.5 | 18.5 | 9 | AAA Battery × 2 | 84.5 |
| LC115H-F3-□ | 69 | 28 | 115 | 54 | 100 | 48.1 | 20.5 | 18.5 | 9 | AAA Battery × 3 | 86 |
| LC115H-M2-□ | 69 | 28 | 115 | 54 | 100 | 48.1 | 20.5 | 18.5 | 9 | AA Battery × 2 | 88.5 |
| LC115H-9V-□ | 69 | 28 | 115 | 54 | 100 | 48.1 | 20.5 | 18.5 | 9 | 006P × 1 | 88 |
| LC135-N-□ | 76 | 27 | 135 | 58 | 117 | 55.1 | 19.5 | 13.5 | 13 | No Battery | 95 |
| LC135-F4-□ | 76 | 27 | 135 | 58 | 117 | 55.1 | 19.5 | 13.5 | 13 | AAA Battery × 4 | 110 |
| LC135-M2-□ | 76 | 27 | 135 | 58 | 117 | 55.1 | 19.5 | 13.5 | 13 | AA Battery × 2 | 108 |
| LC135-M3-□ | 76 | 27 | 135 | 58 | 117 | 55.1 | 19.5 | 13.5 | 13 | AA Battery × 3 | 113.5 |
| LC135-9V-□ | 76 | 27 | 135 | 58 | 117 | 55.1 | 19.5 | 13.5 | 13 | 006P × 1 | 111.5 |
| LC135H-N-□ | 76 | 35 | 135 | 58 | 117 | 55.1 | 27.5 | 21.5 | 13 | No Battery | 107.5 |
| LC135H-F4-□ | 76 | 35 | 135 | 58 | 117 | 55.1 | 27.5 | 21.5 | 13 | AAA Battery × 4 | 122 |
| LC135H-M2-□ | 76 | 35 | 135 | 58 | 117 | 55.1 | 27.5 | 21.5 | 13 | AA Battery × 2 | 121 |
| LC135H-M3-□ | 76 | 35 | 135 | 58 | 117 | 55.1 | 27.5 | 21.5 | 13 | AA Battery × 3 | 126 |
| LC135H-9V-□ | 76 | 35 | 135 | 58 | 117 | 55.1 | 27.5 | 21.5 | 13 | 006P × 1 | 123.5 |
| LC165-N-□ | 80 | 27 | 165 | 62 | 147 | 59.1 | 19.5 | 13.5 | 13 | No Battery | 120.5 |
| LC165-M4-□ | 80 | 27 | 165 | 62 | 147 | 59.1 | 19.5 | 13.5 | 13 | AA Battery × 4 | 140 |
| LC165H-N-□ | 80 | 35 | 165 | 62 | 147 | 59.1 | 27.5 | 21.5 | 13 | No Battery | 134.5 |
| LC165H-M4-□ | 80 | 35 | 165 | 62 | 147 | 59.1 | 27.5 | 21.5 | 13 | AA Battery × 4 | 153.5 |
*When ordering, add the color code to the end of the part number.
Related Products
Cable Gland (M Screw/PG Screw)
MISUMI cable glands that do not loosen even when subjected to vibration.
EM Series Tapping Screws for Fixing in Place (Pack of 50)
"EM Series tapping screws" are convenient for mounting PCB on bosses or standoffs.
WM Series Wall Suspension Bracket
"WM series" plastic wall mounting bracket suitable for installing wall-mounting devices.
