(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Universal aluminum sash case (UC)
[Features]
· The UC series uses extruded aluminum on the top/bottom covers; it is useful for a broad range of applications, including corner-R mounted electric, electronic, and control equipment.
· The front and black panel on the GX type have different colors; light gray and dark gray.
· The top and bottom covers have 2 and 3 grooves respectively in their fronts and backs; use these for transfer panels, sub panels, printed circuit board mounting, etc.
· Chassis, chassis mounting brackets, panel antishock fixtures, and hexalobular hole mounting slippage prevention screws are available as optional components.
[Applications]
· Ideal for manufacturing electronic, electrical and control equipment.
· Widely applicable to measuring instruments, power supplies, control boxes, audio amplifiers, etc.
Part Number |
---|
UC6-3-8GG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Top Cover) | Color specifications (Panel) | Heat dissipation hole | t (mm) | Rubber Feet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 648.77 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | - | 60 | 35 | 80 | Light gray | Light Gray | NA | 2 | B-P41 |
Loading...
Material | Aluminum | Protection grade (IP) | NA | Mounting Base | There are optional items |
---|---|---|---|---|---|
Installation location | Not Specified | Presence of Key | NA | Screw length | Iron Plate M3 x 5 |
Shape | Sash type |
Please check the type/dimensions/specifications of the part UC6-3-8GG in the Aluminum Box, Universal Aluminum Sash Case, UC Series series.
Part Number |
---|
UC11-3-8GG |
UC11-5-8DD |
UC11-5-8GG |
UC7-3-10GG |
UC7-8-14GG |
UC8-3-6GG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Top Cover) | Color specifications (Panel) | Heat dissipation hole | t (mm) | Rubber Feet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 824.77 | 1 Piece(s) | 4 Day(s) | 10 | 110 | 30 | 80 | Light gray | Light Gray | NA | 2 | B-P42 | ||
฿ 997.72 | 1 Piece(s) | Same day | 10 | 110 | 50 | 80 | Bronze alumite | Bronze alumite | NA | 2 | B-P42 | ||
฿ 873.15 | 1 Piece(s) | 3 Day(s) | 10 | 110 | 50 | 80 | Light gray | Light Gray | NA | 2 | B-P42 | ||
฿ 766.48 | 1 Piece(s) | 4 Day(s) | - | 75 | 30 | 100 | Light gray | Light Gray | NA | 2 | B-P41 | ||
฿ 1,155.81 | 1 Piece(s) | 4 Day(s) | 10 | 75 | 85 | 140 | Light gray | Light Gray | NA | 2.5 | B-P42 | ||
฿ 645.34 | 1 Piece(s) | 3 Day(s) | - | 80 | 30 | 60 | Light gray | Light Gray | NA | 2 | B-P41 |
How can we improve?
How can we improve?