1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EIA Rack Case, RUS Series

EIA Rack Case, RUS Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 2,664.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EIA rack case (RUS)
[Features]
· Functionally oriented tack case.
· Has a simple structure and the front panel can be removed while stored on a rack.
· Two colors are available for the panel and mounting bracket: beige and black.
· Usable height can be expanded by reversing the chassis.

 
Part Number
RUS44-270A
RUS44-270BSALE
RUS88-270A
RUS88-270B
RUS133-270A
RUS133-270B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH
(mm)
Color specifications
(Panel)
Mounting hole position
(mm)
Standard (EIA)
(U)

฿ 2,860.44

CONTROL CONSOLE 1 Piece(s) 3 Day(s) 1044Beige6.11

฿ 2,664.77

฿ 1,612.45

CONTROL CONSOLE 1 Piece(s) Same day 1044Black6.11

฿ 3,038.22

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088Beige5.92

฿ 2,780.47

CONTROL CONSOLE 1 Piece(s) Available 3 Day(s) 1088Black5.92

฿ 3,452.44

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5Beige37.73

฿ 3,457.88

CONTROL CONSOLE 1 Piece(s) 3 Day(s) 10132.5Black37.73

Loading...

  1. 1

Basic Information

Application Control Box W(mm) 482.6 D(mm) 273
Material Iron Protection grade (IP) NA Mounting Base No mounting base
Features Opening and closing shape: Screw Thickness (body)(mm) 1.2 Plate Thickness (Door/Cover)(mm) 1.2