(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A portable box with a vinyl handle.
[Features]
· Mobile Phone Case (PU)
· A type that allows a wide range of operations and displays.
· A refreshing design in black and silver.
[Applications]
· Can be used for measuring instruments, power supplies, and control boxes.
Part Number |
---|
PU-1 |
PU-2 |
PU-3 |
PU-S1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | W (mm) | H (mm) | D (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,013.86 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 210 | 135 | 250 | ||
฿ 2,703.15 | CONTROL CONSOLE | 1 Piece(s) | Available | Same day | 310 | 175 | 250 | |
฿ 2,782.86 ฿ 1,731.77 | CONTROL CONSOLE | 1 Piece(s) | Same day | 260 | 150 | 350 | ||
฿ 2,043.05 | CONTROL CONSOLE | 1 Piece(s) | 3 Day(s) | 150 | 105 | 220 |
Loading...
Material | Mixing | Protection grade (IP) | NA | Mounting Base | No mounting base |
---|---|---|---|---|---|
Installation location | Indoor | Color specifications(Body) | Black coating (Rezaton) | Color specifications(Panel) | Silver |
Shape | U shape |
How can we improve?
How can we improve?