1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack Case, MSR Series

Rack Case, MSR Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,534.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rack case (MSR)
[Features]
· The MSR series features a total of 28 differently sized cases requiring assembly, with seven different heights and four different depths available.
· There is an assortment of three color types: two-tone coloring with midtone gray and light gray (panel – HL silver), all black (panel – HL black), and black (panel – HL silver).
· Superior design characteristics include rounded corners providing a soft feel and screws not exposed on the surface.
· Flat structure mated to frame for both front panel and rear panel so forming can be performed easily.
[Applications]
· The top and bottom covers are interchangeable, so the cover with heat dissipation holes (upper cover) can be used as a bottom cover.

 
Part Number
MSR88-43-23B
MSR88-43-23BS
MSR88-43-28B
MSR88-43-28BS
MSR88-43-35B
MSR88-43-35BS
MSR88-43-45B
MSR88-43-45BS
MSR99-43-23B
MSR99-43-23BS
MSR99-43-28B
MSR99-43-28BS
MSR99-43-35B
MSR99-43-35BS
MSR99-43-45B
MSR99-43-45BS
MSR133-43-23B
MSR133-43-23BS
MSR133-43-28B
MSR133-43-28BS
MSR133-43-35B
MSR133-43-35BS
MSR133-43-45B
MSR133-43-45BS
MSR149-43-23B
MSR149-43-23BS
MSR149-43-28B
MSR149-43-28BS
MSR149-43-35B
MSR149-43-35BS
MSR149-43-45B
MSR149-43-45BS
MSR177-43-23B
MSR177-43-23BS
MSR177-43-28B
MSR177-43-28BS
MSR177-43-35B
MSR177-43-35BS
MSR177-43-45B
MSR177-43-45BS
MSR199-43-23B
MSR199-43-23BS
MSR199-43-28B
MSR199-43-28BS
MSR199-43-35B
MSR199-43-35BS
MSR199-43-45B
MSR199-43-45BS
MSR222-43-23B
MSR222-43-23BS
MSR222-43-28B
MSR222-43-28BS
MSR222-43-35B
MSR222-43-35BS
MSR222-43-45B
MSR222-43-45BS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH
(mm)
D
(mm)
Color specifications
(Panel)
Standard (EIA)
(U)
Standards (JIS)
(H)

฿ 4,534.25

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088230Black2-

฿ 4,534.25

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088230Silver2-

฿ 4,873.49

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088280Black2-

฿ 4,873.49

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088280Silver2-

฿ 5,148.03

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088350Black2-

฿ 5,148.03

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088350Silver2-

฿ 5,610.62

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088450Black2-

฿ 5,610.62

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1088450Silver2-

฿ 4,771.30

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099230Black-99

฿ 4,771.30

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099230Silver-99

฿ 5,115.37

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099280Black-99

฿ 5,115.37

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099280Silver-99

฿ 5,384.47

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099350Black-99

฿ 5,384.47

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099350Silver-99

฿ 5,863.39

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099450Black-99

฿ 5,863.39

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1099450Silver-99

฿ 5,239.34

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5230Black3-

฿ 5,239.34

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5230Silver3-

฿ 5,578.57

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5280Black3-

฿ 5,578.57

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5280Silver3-

฿ 5,885.16

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5350Black3-

฿ 5,885.16

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5350Silver3-

฿ 6,471.72

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5450Black3-

฿ 6,471.72

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10132.5450Silver3-

฿ 5,545.92

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149230Black-149

฿ 5,545.92

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149230Silver-149

฿ 5,917.21

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149280Black-149

฿ 5,917.21

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149280Silver-149

฿ 6,256.45

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149350Black-149

฿ 6,256.45

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149350Silver-149

฿ 6,859.34

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149450Black-149

฿ 6,859.34

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10149450Silver-149

฿ 6,197.19

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177230Black4-

฿ 6,197.19

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177230Silver4-

฿ 6,633.18

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177280Black4-

฿ 6,633.18

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177280Silver4-

฿ 7,009.91

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177350Black4-

฿ 7,009.91

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177350Silver4-

฿ 7,736.76

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177450Black4-

฿ 7,736.76

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10177450Silver4-

฿ 6,671.93

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10199230Black-199

฿ 6,708.76

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10199230Silver-199

฿ 7,095.27

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10199280Black-199

฿ 7,214.30

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10199280Silver-199

฿ 7,572.89

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10199350Black-199

฿ 7,634.56

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10199350Silver-199

฿ 8,473.89

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10199450Black-199

฿ 8,473.89

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10199450Silver-199

฿ 7,095.27

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10221.5230Black5-

฿ 7,300.77

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10221.5230Silver5-

฿ 7,828.07

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10221.5280Black5-

฿ 7,828.07

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10221.5280Silver5-

฿ 8,028.79

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10221.5350Black5-

฿ 8,269.50

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10221.5350Silver5-

฿ 9,157.21

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10221.5450Black5-

฿ 9,157.21

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10221.5450Silver5-

Loading...

  1. 1

Basic Information

Application Control Box W(mm) 430 Material Mixing
Protection grade (IP) NA Mounting Base There are optional items Installation location Not Specified
Color specifications(Top and bottom) Black Color specifications(Frame) Black