(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small size, versatile plastic case.
[Features]
· Plastic case (KW)
· Despite itssmall size, there are no interfering substances inside, allowing a wide use of internalspace.
· Temperature range: -10°C to +60°C
W(mm) | 15 | H(mm) | 15 | D(mm) | 48 |
---|---|---|---|---|---|
Material | ABS Resin | Protection grade (IP) | NA | Mounting Base | No mounting base |
Installation location | Not Specified | Color specifications(Body) | Black | Color specifications(Top Cover) | Black |
Operating Temperature Range(°C) | -10-60 | Self-extinguishing(UL94) | HB |
Please check the type/dimensions/specifications of the part KW-48 in the Plastic Case, KW Series series.
How can we improve?
How can we improve?