1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Waterproof and Dustproof Stainless Steel Box (Screw Type), KSB Series

Small Waterproof and Dustproof Stainless Steel Box (Screw Type), KSB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,846.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small waterproof and dustproof stainless steel box (screw type) (KSB)
[Features]
· This small box features a screw-based waterproof and dustproof structure.
· Made of stainless steel (SUS 304) having superior corrosion, salt, and weather resistance.
· Box is effective for reducing both internal and external electromagnetic waves.
[Applications]
· Can be used in more severe environments such as FA control, chemical plants, and outdoor installations.

 
Part Number
KSB081006
KSB101006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)

฿ 4,846.28

CONTROL CONSOLE 1 Piece(s) 4 Day(s) -80

฿ 4,975.69

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10100

Loading...

  1. 1

Basic Information

H(mm) 100 D(mm) 60 Material Stainless Steel
Protection grade (IP) IP65 Mounting Base There are optional items Installation location For both indoor/outdoor use
Color specifications(Body) Polishing treatment #400 Color specifications(Top Cover) Polishing treatment #400 Surface Treatment Mirror finish
Operating Temperature Range(°C) -40-90 Tightening Torque(N▪m) 1.2