1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Box, Waterproof/Dustproof Polycarbonate Box, DPCP Series

Plastic Box, Waterproof/Dustproof Polycarbonate Box, DPCP Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 500.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof/dustproof polycarbonate box (DPCP)
[Features]
· Standard model multiple application general purpose type.
· Lightweight and has superior shock resistance.
· There are 2 types of top covers, white-gray and clear.
· There is a mounting boss included inside the top cover that can be used for mounting parts etc.
· Blind plug hides screws and makes it difficult for them to be removed, preventing vandalism.
[Applications]
· Can be used for wireless communication base stations, control boxes, relay boxes, power breakers, etc.

 
Part Number
DPCP050504G
DPCP050504T
DPCP050704G
DPCP050704TSALE
DPCP080806GSALE
DPCP080806T
DPCP080809G
DPCP080809T
DPCP081206GSALE
DPCP081206TSALE
DPCP081209GSALE
DPCP081209T
DPCP081606G
DPCP081606TSALE
DPCP081609GSALE
DPCP081609T
DPCP121206G
DPCP121206T
DPCP121209G
DPCP121209TSALE
DPCP121609G
DPCP121609TSALE
DPCP122009GSALE
DPCP122009T
DPCP152008GSALE
DPCP152008TSALE
DPCP162409GSALE
DPCP162409TSALE
DPCP162412GSALE
DPCP162412TSALE
DPCP233009G
DPCP233009T
DPCP233011G
DPCP233011T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Top Cover)

฿ 500.94

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10533655White gray

฿ 517.23

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10533655Transparency

฿ 609.49

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) -533665White gray

฿ 640.72

฿ 337.72

CONTROL CONSOLE 1 Piece(s) Same day 10533665Transparency

฿ 891.72

฿ 483.04

CONTROL CONSOLE 1 Piece(s) Same day 10805682White gray

฿ 989.41

CONTROL CONSOLE 1 Piece(s) Available 3 Day(s) 10805682Transparency

฿ 989.41

CONTROL CONSOLE 1 Piece(s) Available 3 Day(s) 10808682White gray

฿ 1,054.54

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 10808682Transparency

฿ 945.99

฿ 515.00

CONTROL CONSOLE 1 Piece(s) Same day 108056120White gray

฿ 1,005.69

฿ 546.59

CONTROL CONSOLE 1 Piece(s) Same day 108056120Transparency

฿ 1,054.54

฿ 575.67

CONTROL CONSOLE 1 Piece(s) Same day 108086120White gray

฿ 1,114.25

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 108086120Transparency

฿ 1,065.40

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 108056160White gray

฿ 1,146.81

฿ 619.28

CONTROL CONSOLE 1 Piece(s) Same day 108056160Transparency

฿ 1,179.37

฿ 647.12

CONTROL CONSOLE 1 Piece(s) Same day 108086160White gray

฿ 1,239.07

CONTROL CONSOLE 1 Piece(s) Available 3 Day(s) 108086160Transparency

฿ 1,173.94

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 1012056122White gray

฿ 1,266.20

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 1012056122Transparency

฿ 1,315.05

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 1012086122White gray

฿ 1,434.46

฿ 785.08

CONTROL CONSOLE 1 Piece(s) Same day 1012086122Transparency

฿ 1,601.39

CONTROL CONSOLE 1 Piece(s) 3 Day(s) 1012091160White gray

฿ 1,765.53

฿ 967.51

CONTROL CONSOLE 1 Piece(s) Same day 1012091160Transparency

฿ 1,704.51

฿ 933.73

CONTROL CONSOLE 1 Piece(s) Same day 1012086200White gray

฿ 1,792.67

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 1012086200Transparency

฿ 2,024.72

฿ 1,110.76

CONTROL CONSOLE 1 Piece(s) Same day 1015076200White gray

฿ 2,145.45

฿ 1,180.21

CONTROL CONSOLE 1 Piece(s) Same day 1015076200Transparency

฿ 2,069.47

฿ 1,226.78

CONTROL CONSOLE 1 Piece(s) Same day 1016091240White gray

฿ 2,216.01

฿ 1,231.66

CONTROL CONSOLE 1 Piece(s) Same day 1016091240Transparency

฿ 2,650.20

฿ 1,476.43

CONTROL CONSOLE 1 Piece(s) Same day 10160121240White gray

฿ 2,876.83

฿ 1,592.33

CONTROL CONSOLE 1 Piece(s) Same day 10160121240Transparency

฿ 3,437.18

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 1023086300White gray

฿ 3,724.84

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 1023086300Transparency

฿ 3,941.94

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10230111300White gray

฿ 4,332.71

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) -230111300Transparency

Loading...

  1. 1

Basic Information

Material Polycarbonate Resin Protection grade (IP) IP65 Mounting Base There are optional items
Installation location Not Specified Standard CE / UL Color specifications(Body) White gray
Operating Temperature Range(°C) -20-75 Self-extinguishing(UL94) V-2 Tightening Torque(N▪m) 1 to 1.5