1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Box, Aluminum Die Cast Box, TD Series

Aluminum Box, Aluminum Die Cast Box, TD Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 291.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum die cast box (TD)
[Features]
· 39 models with 13 sizes and 3 types of color specifications are available.
· Box with superior impact resistance.
· Thin and clean design with corner R.
· Unprocessed N type can also be used as a conduction box.
· Small, round design.
· Available unprocessed and in standard colors, with 2 types of paint finish (light gray and black).
[Applications]
· It is often used for guitar and bass effectors that use a foot switch.
· The untreated N type has internal conductivity and can be used as a shield box.

 
Part Number
TD4-6-3B
TD4-6-3NSALE
TD4-9-3B
TD4-9-3NSALE
TD5-8-3B
TD5-8-3NSALE
TD6-6-4BSALE
TD6-6-4NSALE
TD6-11-3B
TD6-11-3NSALE
TD7-10-3BSALE
TD7-10-3NSALE
TD8-8-4B
TD8-8-4NSALE
TD8-11-5NSALE
TD9-12-4B
TD9-12-4N
TD10-13-4B
TD10-13-4NSALE
TD10-15-4B
TD10-15-4NSALE
TD11-11-5B
TD11-11-5NSALE
TD12-18-5BSALE
TD12-18-5N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top Cover)
Features

฿ 415.45

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10402760BlackBlack-

฿ 291.49

฿ 163.35

CONTROL CONSOLE 1 Piece(s) Same day 10402760UnprocessedUnprocessedCan be used as conducting box

฿ 462.48

CONTROL CONSOLE 1 Piece(s) 3 Day(s) 1040.53294.5BlackBlack-

฿ 314.67

฿ 155.67

CONTROL CONSOLE 1 Piece(s) Same day -40.53294.5UnprocessedUnprocessedCan be used as conducting box

฿ 422.88

CONTROL CONSOLE 1 Piece(s) 3 Day(s) -5530.580BlackBlack-

฿ 318.70

฿ 172.77

CONTROL CONSOLE 1 Piece(s) Same day 105530.580UnprocessedUnprocessedCan be used as conducting box

฿ 518.10

฿ 259.10

CONTROL CONSOLE 1 Piece(s) Same day 10603560BlackBlack-

฿ 341.85

฿ 180.74

CONTROL CONSOLE 1 Piece(s) Same day -603560UnprocessedUnprocessedCan be used as conducting box

฿ 560.58

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 1064.531.8115.5BlackBlack-

฿ 404.57

฿ 224.62

CONTROL CONSOLE 1 Piece(s) Same day 1064.531.8115.5UnprocessedUnprocessedCan be used as conducting box

฿ 476.70

฿ 259.66

CONTROL CONSOLE 1 Piece(s) Same day -7032.5100BlackBlack-

฿ 356.61

฿ 187.29

CONTROL CONSOLE 1 Piece(s) Same day 107032.5100UnprocessedUnprocessedCan be used as conducting box

฿ 573.45

CONTROL CONSOLE 1 Piece(s) 4 Day(s) -804080BlackBlack-

฿ 383.45

฿ 199.28

CONTROL CONSOLE 1 Piece(s) Same day 10804080UnprocessedUnprocessedCan be used as conducting box

฿ 463.91

฿ 261.09

CONTROL CONSOLE 1 Piece(s) Same day 108647.5113.5UnprocessedUnprocessedCan be used as conducting box

฿ 584.34

CONTROL CONSOLE 1 Piece(s) 4 Day(s) -8535120BlackBlack-

฿ 427.70

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 108535120UnprocessedUnprocessedCan be used as conducting box

฿ 673.66

CONTROL CONSOLE 1 Piece(s) 3 Day(s) 1095.537.8130.5BlackBlack-

฿ 480.16

฿ 266.78

CONTROL CONSOLE 1 Piece(s) Same day 1095.537.8130.5UnprocessedUnprocessedCan be used as conducting box

฿ 723.47

CONTROL CONSOLE 1 Piece(s) Available 3 Day(s) -10040150BlackBlack-

฿ 555.75

฿ 297.27

CONTROL CONSOLE 1 Piece(s) Same day 1010040150UnprocessedUnprocessedCan be used as conducting box

฿ 739.75

CONTROL CONSOLE 1 Piece(s) Available 4 Day(s) 1011045110BlackBlack-

฿ 492.42

฿ 295.30

CONTROL CONSOLE 1 Piece(s) Same day -11045110UnprocessedUnprocessedCan be used as conducting box

฿ 1,114.25

฿ 626.65

CONTROL CONSOLE 1 Piece(s) Same day 1012050180BlackBlack-

฿ 853.73

CONTROL CONSOLE 1 Piece(s) Available Same day -12050180UnprocessedUnprocessedCan be used as conducting box

Loading...

  1. 1

Basic Information

Material Aluminum Die Casting Protection grade (IP) NA Mounting Base No mounting base
Installation location Not Specified