Aluminum Box, Metal System Case, MS Series

Brand :
TAKACHI

Caution

    Product Description

    Metal system case (MS)
    [Features]
    · The MS Series is a series of assembled system cases. There are 528 models available, with 8 heights, 6 widths, 5 depths, and 176 sizes.
    · Superior design characteristics include rounded corners providing a soft feel and screws not exposed on the surface.
    · Flat structure mated to frame for both front and rear panels so forming can be performed easily.
    · Top and bottom covers are shared, so the top cover, which has heat dissipation holes, can also be used as a bottom cover.
    · Optional rack mounting bracket attached, and can be used as a rack-mounted case.
    · Three color specifications: two-tone coloring with midtone gray and light gray (G Type), all black (B Type), and silver panel services (BS Type).
    · Use to fit your application.
    · For cases with width and depth dimensions of 160×160, 160×230, 160×280, or 210×160 mm, the top and bottom covers lack heat dissipation holes.
    [Application]
    · A rack mount bracket (optional) can be attached and used as a rack mount case.
    · A universal case that is ideal for use in measuring instruments, inspection devices, power supply devices, and controllers.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat