(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof/dustproof plastic box (BCAL)
[Features]
· A large box closed by screw with waterproof gaskets (packing) made of polyurethane.
· Total of 11 sizes.
· Use for applications like FA control/electric facility works.
· Two top cover types available: White-gray (ABS) and clear (polycarbonate)
· Body is white-gray (ABS).
· Guide marks are provided on the side to make it easier to mount an optional latch hinge.
[Application]
· A general-purpose plastic box that can be used in various fields such as FA, control/electrical construction work.
· It can be used for wireless communication base stations, control boxes, relay boxes, power breakers, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Top Cover) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 835.22 | CONTROL CONSOLE | 1 Piece(s) | 15 Day(s) | 10 | 190 | 128 | 190 | White gray | ||
฿ 982.65 | CONTROL CONSOLE | 1 Piece(s) | 15 Day(s) | 10 | 190 | 128 | 190 | Transparency | ||
฿ 939.23 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 190 | 128 | 280 | White gray | ||
฿ 1,167.19 | CONTROL CONSOLE | 1 Piece(s) | Available | Same day | 10 | 190 | 128 | 280 | Transparency | |
฿ 1,155.52 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 190 | 178 | 280 | White gray | ||
฿ 1,277.06 ฿ 708.77 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 190 | 178 | 280 | Transparency | ||
฿ 1,134.62 ฿ 741.13 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 190 | 128 | 380 | White gray | ||
฿ 1,416.85 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 190 | 128 | 380 | Transparency | ||
฿ 1,439.99 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 190 | 178 | 380 | White gray | ||
฿ 1,574.24 ฿ 953.52 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 190 | 178 | 380 | Transparency | ||
฿ 1,260.79 | CONTROL CONSOLE | 1 Piece(s) | 3 Day(s) | 10 | 280 | 128 | 280 | White gray | ||
฿ 1,602.71 ฿ 947.52 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 280 | 128 | 280 | Transparency | ||
฿ 1,403.05 | CONTROL CONSOLE | 1 Piece(s) | 3 Day(s) | 10 | 280 | 128 | 340 | White gray | ||
฿ 1,890.37 ฿ 1,211.35 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 280 | 128 | 340 | Transparency | ||
฿ 1,456.17 ฿ 934.42 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 280 | 128 | 380 | White gray | ||
฿ 1,912.07 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 280 | 128 | 380 | Transparency | ||
฿ 1,981.30 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 280 | 178 | 380 | White gray | ||
฿ 2,427.68 | CONTROL CONSOLE | 1 Piece(s) | Available | Same day | 10 | 280 | 178 | 380 | Transparency | |
฿ 2,682.78 | CONTROL CONSOLE | 1 Piece(s) | Available | 4 Day(s) | 10 | 280 | 128 | 560 | White gray | |
฿ 3,420.90 | CONTROL CONSOLE | 1 Piece(s) | Available | 4 Day(s) | 10 | 280 | 128 | 560 | Transparency | |
฿ 3,419.58 | CONTROL CONSOLE | 1 Piece(s) | Available | 3 Day(s) | 10 | 380 | 178 | 560 | White gray | |
฿ 4,468.40 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 380 | 178 | 560 | Transparency |
Loading...
Material | PC + ABS resin | Protection grade (IP) | IP65 | Mounting Base | There are optional items |
---|---|---|---|---|---|
Installation location | Not Specified | Color specifications(Body) | White gray | Operating Temperature Range(°C) | -10-60 |
Self-extinguishing(UL94) | HB | Tightening Torque(N▪m) | 1 to 1.5 |
How can we improve?
How can we improve?