1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Relay Box, Joybox, W44 Series

CONTROL CONSOLE RELAY SOCKET

Relay Box, Joybox, W44 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 615.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For relaying of solenoids, sensors, and motor lines

[Features]
· Integrated cap-cone and terminal block for immediate use.
· Round terminals can be connected without removing the terminal screws.
· Rubber bushings included to support a wide variety of line widths

 
Part Number
JB-W44C1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 615.10

฿ 351.59

CONTROL CONSOLE RELAY SOCKET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Lateral Dimension(mm) 90.2 Vertical Dimension(mm) 52 Height(mm) 40.5
Material Resin Protection Grade IP67 Color Light Gray
Rated voltage AC / DC(V) 600 Rated Current(A) 20 Application Oil Resistance
Ambient Operating Temperature(°C) -25 to +80 Number of terminal electrodes(Pole) 4 Type Integrated cable clamp / terminal block

Please check the type/dimensions/specifications of the part JB-W44C1 in the Relay Box, Joybox, W44 Series series.