(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyurethane Angled Needle Mounted Rubber Feet
[Features]
· Non-migratory.
· Pressure sensitive adhesive: rubber.
· Made of polyurethane that does not transfer color.
[Applications]
· Rubber feet that use rubber-based pressure-sensitive adhesives and have very strong adhesive strength.
Part Number |
---|
SJ-P1004 |
SJ-P5007 |
SJ-P5008 |
SJ-P5018 |
SJ-P5023 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 144.00 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 15 | 4.5 | 10 | ||
฿ 98.91 ฿ 57.82 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 10.4 | 2.5 | 7.2 | |||
฿ 103.86 ฿ 58.12 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 12.7 | 3 | 9.5 | |||
฿ 130.45 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 12.7 | 5.8 | 7 | ||
฿ 187.99 ฿ 112.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 20.6 | 7.6 | 12.7 |
Loading...
Type | Enclosure Feet | Color/Surface treatment | Black | Material | Polyurethane |
---|---|---|---|---|---|
Number with packs(Piece) | 10 |
How can we improve?
How can we improve?