1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mobile Handle Grip, SHG Series

Mobile Handle Grip, SHG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 172.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A grip that can be used with a portable handle bracket.
[Features]
· Mobile handle grip (SHG)
· Produces a dedicated size step handle by cutting the grip according to the width of various equipment.
· The connection between the handle bracket and handle grip is M4 x 20 tapping screws, so it is sturdy.
· The allowable load is 25 kg.

 
Part Number
SHG-160B
SHG-160S
SHG-210B
SHG-210S
SHG-260B
SHG-260S
SHG-320B
SHG-320S
SHG-370B
SHG-370S
SHG-430B
SHG-430S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor/Surface treatment L
(mm)

฿ 183.43

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Black160

฿ 172.54

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Silver160

฿ 193.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Black210

฿ 183.43

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Silver210

฿ 210.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Black260

฿ 193.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Silver260

฿ 231.80

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Black320

฿ 220.92

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10Silver320

฿ 258.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Black370

฿ 242.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Silver370

฿ 291.06

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Black430

฿ 269.29

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Silver430

Loading...

  1. 1

Basic Information

Type Handle Material Aluminum