1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angled Aluminum Round Rod Handle, KH Series【1-2 Pieces Per Package】

Angled Aluminum Round Rod Handle, KH Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 342.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Angled aluminum round bar handle that can be used according to the purpose with the angled handle.
[Features]
· Angled aluminum round rod handle (KH)
· There are two colors, silver and black.

 
Part Number
KH-70B
KH-70S
KH-100B
KH-100SSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor/Surface treatment P
(mm)

฿ 347.31

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10Chemical Satin Black70

฿ 342.19

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

4 Day(s) 10Chemical Polishing Silver70

฿ 387.81

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

4 Day(s) 10Chemical Satin Black100

฿ 408.39

฿ 253.94

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Chemical Polishing Silver100

Loading...

  1. 1

Basic Information

Type handle H(mm) 32 φ(mm) 8
Material Aluminum Number with packs(Piece) 2