1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chassis Fixing Bracket, FCK Series【10 Pieces Per Package】

Chassis Fixing Bracket, FCK Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 410.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chassis anchoring bracket (FCK series)
[Features]
· To be used for mounting DIN rails, etc. (other than those for dedicated chassis).
· In the FCK-1, the chassis is 13 mm from the panel, and 23 mm in the FCK-2.
· Cannot be used with FC4 series.

 
Part Number
FCK-1SALE
FCK-2SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSD
(mm)

฿ 410.99

฿ 278.98

CONTROL CONSOLE 1 Pack(s)

10 Pieces Per Package

Same day 1012

฿ 471.26

฿ 241.43

CONTROL CONSOLE 1 Pack(s)

10 Pieces Per Package

Same day -22

Loading...

  1. 1

Basic Information

Type Dedicated Accessory Color specifications/surface treatment Zinc coat 21 W(mm) 27
H(mm) 15 Material SECC (fixing bracket)