1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Holder, BH-9V Series

Battery Holder, BH-9V Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 74.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

006P Battery holder (BH-9V)
[Features]
· Lead free-compliant
· Battery snap and holder set type, lead wire type and pin type are available.
· Operating temperature range: -10 to +60℃

 
Part Number
BH-9V-2
BH-9V-3ASALE
BH-9V-3PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
L
(mm)
Applicable battery Material Features

฿ 74.17

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 1049.32029.2150006P(9V)x1Polypropylene / brass / PVCBattery snap

฿ 79.12

฿ 39.92

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 105420.730150006Px1ABS / brassLead Wire type

฿ 116.62

฿ 43.99

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 105420.730-006Px1ABS / brassPin Type

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black Operating Temperature Range(℃) -10-60