(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product has an added gray color to match the color of the BCPC/ BCPK/ BCPR series.
[Features]
· Optional part.
· This is a plastic mounting stand that looks like a box.
· The product is strong as it is made from glass fiber-reinforced polycarbonate
Part Number |
---|
BFL-1S |
BFL-2-21G |
BFL-2-21S |
BFL-2G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color/Surface treatment | Supported models/application | Screw Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 153.35 ฿ 105.81 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | Same day | 10 | Light Gray | BCAP / K / R, BCPC / K / R 0912, 1015, 1121, 1126, 1315, 1318, 1621, 1626, 1722, 1727, 2121 | M4 x 12 bind tapping | ||
฿ 155.57 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | White Gray | BCAP / K / R, BCPC / K / R 212110 | M4 x 12 bind tapping | ||
฿ 155.57 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | Light Gray | BCAP / K / R, BCPC / K / R 212110 | M4 x 12 bind tapping | ||
฿ 163.25 ฿ 102.52 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | White Gray | BCAP / K / R, BCPC / K / R 1928, 2030, 2535, 2828, 2838, 3030, 3040, 3535, 3545, 4050, 4060, 5060 | M5 x 12 bind |
Loading...
Type | Mounting Foot | Material | Glass fiber filled polycarbonate | Number with packs(Piece) | 4 pieces per set |
---|
How can we improve?
How can we improve?