1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BCAS・BCAL dedicated blind plug BCM series

CONTROL CONSOLE

BCAS・BCAL dedicated blind plug   BCM series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 46.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BCAS/BCAL Dedicated Blind Plug (BCM)

[Features]
An optional part for use with latch hinges.
· Cannot be mounted if a cover screw is used on the box.

 
Part Number
BCM-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 46.45

฿ 34.29

CONTROL CONSOLE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Color specifications/surface treatment White Gray φ(mm) 17.5 Material ABS
Compatible Model BCAL Outer Diameter φ(mm) 18.5

Please check the type/dimensions/specifications of the part BCM-2 in the BCAS・BCAL dedicated blind plug BCM series series.