(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Elastomer Screw-Fasting Rubber Feet
[Features]
· A rubber-foot elastomer (resin).
· Does not move around.
· UL94HB standard (excluding AP6).
· Material that does not transfer color.
Part Number |
---|
A-P1 |
A-P4 |
A-P5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Type | H (mm) | φ (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 89.02 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | - | 4 | 10.8 | ||
฿ 108.81 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Cable Part | 8 | 21 | ||
฿ 128.61 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Cable Part | 14 | 24 |
Loading...
Color/Surface treatment | Black | Material | Elastomer | Number with packs(Piece) | 10 |
---|---|---|---|---|---|
Standard(UL94) | HB |
How can we improve?
How can we improve?