1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Panel Mounting Bar, UTB Series

CONTROL CONSOLE ACCESSORIES

Unit Panel Mounting Bar, UTB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 430.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounting bracket for mounting the unit panel.
[Features]
· Use when installing a unit panel on a rear surface
· Can be used as a mounting bar.

 
Part Number
UTB-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 430.75

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Bar Color/Surface treatment Trivalent chromate H(mm) 12
t(mm) 1.2 L(mm) 420 Material SPCC

Please check the type/dimensions/specifications of the part UTB-1 in the Unit Panel Mounting Bar, UTB Series series.