1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gasket, SSM-G Series

Gasket, SSM-G Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SSM/SLM Dedicated Gasket (SSM-G)
[Features]
· Compatible models/model numbers: SSM, SLM dedicated replacement packing for maintenance.
· Install with adhesive tape.
· The color is black and the material is EPDM.
· Expand from 7 different sizes and replace when foreign matter enters or leaks.
[Applications]
· Can be used as a replacement gasket for maintenance.
· Ideal for damage or loss.

 
Part Number
SSM-G1215
SSM-G1515
SSM-G1522
SSM-G2020
SSM-G2028
SSM-G2233
SSM-G3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 185.84

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10116146

฿ 202.16

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10146146

฿ 228.77

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10146216

฿ 266.26

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10196196

฿ 341.85

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10196276

฿ 412.00

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10216326

฿ 652.58

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10296396

Loading...

  1. 1

Basic Information

Material EPDM Dimension: Thickness/Depth(mm) 5 Color specifications/surface treatment Black
t(mm) 5.0 Material EPDM