(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel mounting fixtures for poles and telephone poles.
[Features]
· When mounting, a PKB Series Securing Belt (sold separately) is required.
· SSK-P comes with a resin mount bracket.
[Applications]
· Mounting is possible without drilling holes in the box.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Type | W (mm) | H (mm) | D (mm) | t (mm) | P (mm) | Screw Size (mm) | Number with packs (Piece) | Specifications | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 988.26 ฿ 531.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | For Pole | 142 | 29.5 | 20 | 2.5 | 120 | - | 2 | - | - | |||
฿ 996.87 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | 10 | For Pole | 152 | 29.5 | 20 | 2.5 | 132 | - | 2 | - | - | ||
฿ 1,849.94 ฿ 632.86 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | - | 174 | 29.5 | 20 | 2.5 | 150 | - | 2 | - | - | |||
฿ 1,078.28 ฿ 603.84 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 192 | 29.5 | 20 | 2.5 | 170 | - | 2 | - | - | ||
฿ 1,183.12 ฿ 660.30 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 230 | 29.5 | 20 | 2.5 | 206 | - | 2 | - | - | ||
฿ 1,338.80 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | - | For Pole | 260 | 31.5 | 22 | 2 | 238 | - | 2 | - | - | ||
฿ 1,389.36 ฿ 778.46 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 280 | 31.5 | 22 | 2 | 254 | - | 2 | - | - | ||
฿ 1,566.75 ฿ 932.53 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 324 | 31.5 | 22 | 2 | 301 | - | 2 | - | - | ||
฿ 2,304.88 ฿ 1,311.02 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 374 | 32 | 39.5 | 2.5 | 352 | - | 2 | - | - | ||
฿ 2,762.50 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | 10 | For Pole | 484 | 32 | 39.5 | 2.5 | 462 | - | 2 | - | - | ||
฿ 3,567.30 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | For Pole | 590 | 32 | 39.5 | 2.5 | 562 | - | 2 | - | - | ||
฿ 88.12 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 3 Day(s) | 10 | For Pole | - | - | - | - | - | M4 × 15 / M5 × 8 / M5 × 25 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M4 × 15 screw, nut / Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut | ||
฿ 116.85 ฿ 68.19 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | Same day | 10 | For Pole | - | - | - | - | - | M4 × 25 / M5 × 8 / M5 × 25 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M4 × 25 screw, nut / Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut | ||
฿ 60.59 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 25 | 2 ~ 4 | Bind screw / Bind tapping screw | Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut | ||
฿ 50.02 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 10 / M5 × 25 | 2 ~ 4 | Bind screw / Bind tapping screw | Included: M5 × 8 bind tapping screw / Included: M5 × 10 bind screw / Included: M5 × 15 screw, nut | ||
฿ 105.23 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 15 / M5 × 25 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut | ||
฿ 111.45 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 25 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut / Included: M5 × 25 screw, nut | ||
฿ 128.55 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 25 / M5 × 35 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut / Included: M5 × 35 screw, nut, spacer | ||
฿ 461.15 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 3 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 25 / M5 × 35 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut / Included: M5 × 35 screw, nut, spacer | ||
฿ 156.52 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 25 / M6 × 40 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut / Included: M6 × 40 screw, nut, spacer | ||
฿ 498.57 | MOUNTING BRACKET | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | For Pole | - | - | - | - | - | M5 × 8 / M5 × 25 / M6 × 40 | 2 ~ 4 | Bind screw / Bind tapping screw / Pan-head screw | Included: M5 × 8 bind tapping screw / Included: M5 × 15 screw, nut / Included: M6 × 40 screw, nut, spacer | ||
฿ 646.10 | MOUNTING BRACKET | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | For Pole | 50 | 16.2 | 20 | 3 | - | - | 2 ~ 4 | - | - | ||
฿ 635.50 ฿ 369.61 | MOUNTING BRACKET | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 75 | 16.2 | 20 | 3 | - | - | 2 ~ 4 | - | - | ||
฿ 635.80 ฿ 360.56 | RUBBER FOOT | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 80 | 16.2 | 20 | 3 | - | - | 2 ~ 4 | - | - | ||
฿ 662.94 ฿ 377.35 | MOUNTING BRACKET | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 100 | 16.2 | 20 | 3 | - | - | 2 ~ 4 | - | - | ||
฿ 723.86 ฿ 416.36 | MOUNTING BRACKET | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | For Pole | 120 | 16.2 | 20 | 3 | - | - | 2 ~ 4 | - | - | ||
฿ 263.61 ฿ 149.81 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | For Pole | 32.25 | 26 | 20 | 1.5 | 18.25 | - | 4 | - | - |
Loading...
Color/Surface treatment | Unprocessed | Material | Stainless Steel |
---|
How can we improve?
How can we improve?